您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
series 210, Automation Technology - Solenoid Valve Connectors - solenoid socket
binder
Automation Technology - Solenoid Valve Connectors
Size A
Female solenoid valve connector DIN EN 175301-803, low housing, moulded, wired, LED
Powered by
CAD模型選擇
{binder/automation20technology20-20solenoid20valve20connectors/size20a/female20solenoid20valve20connector20din20en20175301-8032c20low20housing2c20moulded2c20wired2c20led/series202102c20automation20technology20-20solenoid20valve20connectors.prj},{NB=31 5236 300 510},{ARTNR=31 5236 300 510},{PREVIEW=../../../_pool_/c4/34/251_m-a.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=series 210, Automation Technology - Solenoid Valve Connectors},{BEZ=Type A solenoid socket, Contacts: 2+2PE, unshielded, moulded cable, IP67, PUR black, 3 m},{BER=Automation Technology - Solenoid Valve Connectors},{STBAUF=solenoid socket},{POLZ=2+2PE},{PRGRKU=Type A},{SER=series 210},{STVER=central bolt},{ANSQM=0.75 mm²},{ANSQA=AWG 18},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded},{SPNG=24 V},{BESSP=4000 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=I},{PRFSSP=4000 V},{BEMSTR=10 A},{DGWST=≤ 15 mΩ},{GEW=195.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
31 5237 500 520
31 5237 500 520
IP67
series 210, Automation Te...
Type A solenoid socket, C...
Automation Technology - S...
solenoid socket
2+2PE
Type A
series 210
central bolt
0.75 mm²
AWG 18
> 50 Mating cycles
unshielded
24 V
4000 V
3
III
I
4000 V
10 A
≤ 15 mΩ
300.00
80 °C
-25 °C
6.0
5 m
3 x 0.75 mm
PA
PUR
black
CuSn (bronze)
31 5236 300 510
31 5236 300 510
IP67
series 210, Automation Te...
Type A solenoid socket, C...
Automation Technology - S...
solenoid socket
2+2PE
Type A
series 210
central bolt
0.75 mm²
AWG 18
> 50 Mating cycles
unshielded
24 V
4000 V
3
III
I
4000 V
10 A
≤ 15 mΩ
195.00
80 °C
-25 °C
6.0
3 m
3 x 0.75 mm
PA
PUR
black
CuSn (bronze)
31 5236 500 510
31 5236 500 510
IP67
series 210, Automation Te...
Type A solenoid socket, C...
Automation Technology - S...
solenoid socket
2+2PE
Type A
series 210
central bolt
0.75 mm²
AWG 18
> 50 Mating cycles
unshielded
24 V
4000 V
3
III
I
4000 V
10 A
≤ 15 mΩ
300.00
80 °C
-25 °C
6.0
5 m
3 x 0.75 mm
PA
PUR
black
CuSn (bronze)
31 5237 300 520
31 5237 300 520
IP67
series 210, Automation Te...
Type A solenoid socket, C...
Automation Technology - S...
solenoid socket
2+2PE
Type A
series 210
central bolt
0.75 mm²
AWG 18
> 50 Mating cycles
unshielded
24 V
4000 V
3
III
I
4000 V
10 A
≤ 15 mΩ
199.00
80 °C
-25 °C
6.0
3 m
3 x 0.75 mm
PA
PUR
black
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表