您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Extreme Duty Wide Slot Take Up Metric Bore - SCED Take-Up Bearings -Wide Slot -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/take_up_bearings/wstu_sced_hm_asmtab.prj},{NB=076278},{SERIES=208},{SS=40},{SS1=40.000000},{PN=076278},{DESCRIPTION=WSTU-SCED-40M},{W=2.8},{FS=WS400},{BOD=80.000000},{A=49.3},{A1=49.300000},{B=144.5},{B1=144.500000},{C=17.48},{C1=17.480000},{D=82.6},{D1=82.600000},{E=88.9},{E1=88.900000},{F=25.4},{F1=25.400000},{G=16.0},{G1=16.000000},{H=19.1},{H1=19.100000},{J=82.6},{J1=82.600000},{K=49.3},{K1=49.300000},{L=52.1},{L1=52.100000},{M=101.22 / 101.98},{M1=101.220000},{N=114.3},{N1=114.300000},{R=19.1},{R1=19.100000},{S=30.2},{S1=30.200000},{T=49.3},{T1=49.300000},{CAPS=4005},{CAPD=7332},{PPATH=wstu_sced_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
T
[mm]
076274
204
20
076274
WSTU-SCED-20M
0.9
WS300
31.2
93.7
13.49
50.8
60.5
15.9
9.7
16.0
50.8
31.8
28.4
75.82 / 76.58
92.2
12.7
18.5
35.1
076275
205
25
076275
WSTU-SCED-25M
1.0
WS300
34.0
96.8
13.49
50.8
62.0
15.9
9.7
16.0
50.8
33.3
33.5
75.82 / 76.58
92.2
14.2
19.8
35.1
076276
206
30
076276
WSTU-SCED-30M
1.3
WS308
38.6
111.3
13.49
57.2
69.9
19.1
9.7
16.0
55.6
36.6
39.9
88.39 / 89.15
104.9
14.7
23.9
41.3
076277
207
35
076277
WSTU-SCED-35M
1.6
WS308
43.4
123.7
13.49
63.5
77.7
19.1
12.7
16.0
63.5
36.6
46.7
88.39 / 89.15
104.9
17.0
26.4
41.3
076278
208
40
076278
WSTU-SCED-40M
2.8
WS400
49.3
144.5
17.48
82.6
88.9
25.4
16.0
19.1
82.6
49.3
52.1
101.22 / 101.98
114.3
19.1
30.2
49.3
076279
209
45
076279
WSTU-SCED-45M
2.7
WS400
49.3
143.0
17.48
82.6
87.4
25.4
16.0
19.1
82.6
49.3
56.4
101.22 / 101.98
120.7
19.1
30.2
49.3
076280
210
50
076280
WSTU-SCED-50M
2.9
WS400
49.3
147.8
17.48
85.9
90.4
25.4
16.0
19.1
82.6
49.3
61.7
101.22 / 101.98
120.7
19.1
30.2
49.3
076281
211
55
076281
WSTU-SCED-55M
4.5
WS502
56.4
169.9
27.00
95.3
106.4
31.8
19.1
25.4
101.6
63.5
68.8
129.79 / 130.56
149.4
22.1
34.3
63.5
076282
212
60
076282
WSTU-SCED-60M
4.9
WS502
58.7
190.5
27.00
101.6
119.1
31.8
19.1
31.8
101.6
63.5
75.4
129.79 / 130.56
149.4
22.9
35.8
63.5
076283
214
70
076283
WSTU-SCED-70M
8.0
WS515
64.5
217.4
27.00
120.7
136.7
38.1
20.6
31.8
111.3
69.9
84.1
150.44 / 151.21
166.6
26.9
37.6
69.9
076284
215
75
076284
WSTU-SCED-75M
8.6
WS515
59.2
231.9
27.00
120.7
139.7
38.1
20.6
31.8
111.3
69.9
91.9
150.44 / 151.21
169.9
21.9
37.3
69.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表