您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Medium Duty Air-Handling Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(Medium Duty) -Air Handling
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scmah_hm_asmtab.prj},{NB=062321},{SERIES=210},{SS=45},{SS1=45.000000},{PN=062321},{DESCRIPTION=P2B-SCMAH-45M},{WEIGHT=3.2},{BOD=90.00000},{A=49.3},{A1=49.3000000},{B=206.2},{B1=206.2000000},{C=57.2},{C1=57.2000000},{DMIN=152.4},{DMIN1=152.4000000},{DMAX=169.7},{DMAX1=169.7000000},{F=M16},{F1=16.0000000},{G=25.9},{G1=25.9000000},{H=19.1},{H1=19.1000000},{J=115.1},{J1=115.1000000},{L=61.7},{L1=61.7000000},{M=57.2},{M1=57.2000000},{R=19.1},{R1=19.1000000},{S=30.2},{S1=30.2000000},{U=93.7},{U1=93.700},{V=187.5},{V1=187.500},{W=20.6},{W1=20.600},{X=3.0},{X1=3.000},{CAPS=4450},{CAPD=7891},{PPATH=p2b_scmah_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
073416
206
25
073416
P2B-SCMAH-25M
1.3
38.6
158.8
44.5
108.0
127.0
M12
23.9
17.3
82.6
39.9
41.4
14.7
23.9
73.2
146.3
14.2
3.0
064756
207
30
064756
P2B-SCMAH-30M
2.0
43.4
165.1
44.5
118.9
138.2
M12
23.9
18.0
95.3
46.7
47.8
17.0
26.4
73.9
147.8
14.2
3.0
062304
208
35
062304
P2B-SCMAH-35M
2.3
49.3
184.2
49.0
131.6
149.4
M12
23.1
23.6
106.4
52.1
54.1
19.1
30.2
82.8
165.6
17.5
3.0
064136
209
40
064136
P2B-SCMAH-40M
2.7
49.3
189.0
50.8
139.7
157.2
M12
22.9
19.1
108.7
56.4
54.1
19.1
30.2
85.9
171.7
17.5
3.0
062321
210
45
062321
P2B-SCMAH-45M
3.2
49.3
206.2
57.2
152.4
169.7
M16
25.9
19.1
115.1
61.7
57.2
19.1
30.2
93.7
187.5
20.6
3.0
056811
211
50
056811
P2B-SCMAH-50M
3.9
56.4
225.6
58.4
162.1
189.0
M16
30.7
22.4
126.0
68.8
63.5
22.1
34.3
100.1
200.2
20.6
3.0
049816
212
55
049816
P2B-SCMAH-55M
4.7
58.7
241.3
60.2
174.8
201.7
M16
30.7
22.4
137.2
75.4
69.9
22.9
35.8
108.0
215.9
22.4
3.0
075262
214
65
075262
P2B-SCMAH-65M
6.7
64.5
273.1
68.3
190.5
215.9
M18
33.5
23.9
154.7
84.1
76.2
26.9
37.6
124.0
247.9
23.9
3.0
049818
215
70
049818
P2B-SCMAH-70M
9.0
59.2
298.5
73.2
215.9
241.3
M22
36.6
25.4
171.5
91.9
88.9
21.9
37.3
139.2
278.4
26.4
3.0
053719
216
75
053719
P2B-SCMAH-75M
9.1
60.5
298.5
76.2
215.9
241.3
M22
36.6
31.8
177.0
97.3
88.9
22.4
38.1
139.7
279.4
27.7
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表