您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Medium Duty Insert Metal Flinger Inch Bore - SC Medium Duty Bearing Inserts (with Flingers)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/scm_ins_ff_i.prj},{NB=INS-SCM-200-FF},{SERIES=211},{SS=2},{SS1=2.000000},{PN=INS-SCM-200-FF},{DESCRIPTION=INS-SCM-200-FF},{A=2.22},{A1=2.220000},{A2=2.220000},{C=0.94},{C1=0.9400},{D=3.9370},{D1=3.9370},{J=0.25},{J1=0.250},{L=2.71},{L1=2.710000},{N=3/8 - 24},{NDM=0.3750},{KDM=0.3299},{W=0.87},{W1=0.870000},{Y=1.35},{Y1=1.350000},{CAPS=5630},{CAPD=9975}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
Screw (UNF)
ⁿ/ₐ
W
[Inch]
Y
[Inch]
INS-SCM-100-FF
206
1
INS-SCM-100-FF
INS-SCM-100-FF
1.52
0.69
2.4409
0.16
1.57
5/16 - 24
0.58
0.94
052841
207
1-3/16
052841
INS-SCM-103-FF
1.71
0.75
2.8346
0.2
1.84
5/16 - 24
0.67
1.04
123445
208
1-7/16
123445
INS-SCM-107-FF
1.94
0.87
3.1496
0.22
2.06
5/16 - 24
0.75
1.19
INS-SCM-108-FF
209
1-1/2
INS-SCM-108-FF
INS-SCM-108-FF
1.94
0.87
3.3465
0.25
2.22
5/16 - 24
0.75
1.19
051787
210
1-11/16
051787
INS-SCM-111-FF
1.94
0.87
3.5433
0.25
2.43
3/8 - 24
0.75
1.19
INS-SCM-112-FF
210
1-3/4
INS-SCM-112-FF
INS-SCM-112-FF
1.94
0.87
3.5433
0.25
2.43
3/8 - 24
0.75
1.19
050493
211
1-15/16
050493
INS-SCM-115-FF
2.22
0.94
3.9370
0.25
2.71
3/8 - 24
0.87
1.35
INS-SCM-200-FF
211
2
INS-SCM-200-FF
INS-SCM-200-FF
2.22
0.94
3.9370
0.25
2.71
3/8 - 24
0.87
1.35
050186
212
2-3/16
050186
INS-SCM-203-FF
2.31
1.02
4.3307
0.25
2.97
3/8 - 24
0.9
1.41
INS-SCM-204-FF
212
2-1/4
INS-SCM-204-FF
INS-SCM-204-FF
2.31
1.02
4.3307
0.25
2.97
3/8 - 24
0.9
1.41
123424
214
2-7/16
123424
INS-SCM-207-FF
2.54
1.10
4.9213
0.26
3.31
3/8 - 24
1.06
1.48
INS-SCM-208-FF
214
2-1/2
INS-SCM-208-FF
INS-SCM-208-FF
2.54
1.10
4.9213
0.26
3.31
3/8 - 24
1.06
1.48
INS-SCM-211-FF
215
2-11/16
INS-SCM-211-FF
INS-SCM-211-FF
2.33
1.14
5.1181
0.28
3.62
3/8 - 24
0.86
1.47
123456
216
2-15/16
123456
INS-SCM-215-FF
2.38
1.18
5.5118
0.29
3.83
3/8 - 24
0.88
1.5
123457
216
3
123457
INS-SCM-300-FF
2.38
1.18
5.5118
0.29
3.83
3/8 - 24
0.88
1.5
123423
218
3-7/16
123423
INS-SCM-307-FF
2.56
1.34
6.2992
0.3
4.35
3/8 - 24
0.96
1.6
INS-SCM-308-FF
218
3-1/2
INS-SCM-308-FF
INS-SCM-308-FF
2.56
1.34
6.2992
0.3
4.35
3/8 - 24
0.96
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表