您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Screw Conveyor Hanger Bearing Inch Bore - SC Screw Conveyor Hanger Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Hanger Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/hanger_bearings/schb_sc_hi_asmtab.prj},{NB=124408},{SERIES=210},{SS=1-11/16},{SS1=1.687500},{PN=124408},{DESCRIPTION=SCHB-SC-111},{W=5.4},{BOD=3.54330},{A=1.94},{A1=1.9400000},{B=4.62},{B1=4.6200000},{C=0.94},{C1=0.9400000},{D=1.78},{D1=1.7800000},{F=1 - 11 - 1/2},{NDM=1.000000},{KDM=0.910000},{G=0.81},{G1=0.8100000},{H=1.13},{H1=1.1300000},{J=5.56},{J1=5.560000},{K=0.91},{K1=0.9100000},{L=2.43},{L1=2.4300000},{M=3.25},{M1=3.2500000},{PPATH=schb_sc_hi_templ.prj},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
057878
206
1
057878
SCHB-SC-100
3.0
1.52
3.12
0.53
1.03
3/4- 14
0.75
0.94
4.06
0.89
1.57
2.50
073287
206
1-1/8
073287
SCHB-SC-102
3.0
1.52
3.12
0.53
1.03
3/4- 14
0.75
0.94
4.06
0.89
1.57
2.50
057220
207
1-3/16
057220
SCHB-SC-103
3.5
1.71
3.88
0.82
0.82
3/4- 14
0.63
0.94
4.69
0.98
1.84
2.75
124996
207
1-1/4
124996
SCHB-SC-104
3.5
1.71
3.88
0.82
0.82
3/4- 14
0.63
0.94
4.69
0.98
1.84
2.75
058630
207
1-3/8
058630
SCHB-SC-106
3.5
1.71
3.88
0.82
0.82
3/4- 14
0.63
0.94
4.69
0.98
1.84
2.75
126049
208
1-7/16
126049
SCHB-SC-107
3.4
1.94
4.00
0.83
0.83
3/4- 14
0.63
0.94
4.88
1.02
2.05
2.88
124290
208
1-1/2
124290
SCHB-SC-108
3.4
1.94
4.00
0.83
0.83
3/4- 14
0.63
0.94
4.88
1.02
2.05
2.88
124404
208
1-5/8
124404
SCHB-SC-110
3.8
1.94
4.00
0.83
0.83
3/4- 14
0.63
0.94
4.88
1.02
2.05
2.88
124408
210
1-11/16
124408
SCHB-SC-111
5.4
1.94
4.62
0.94
1.78
1 - 11 - 1/2
0.81
1.13
5.56
0.91
2.43
3.25
124299
210
1-3/4
124299
SCHB-SC-112
4.8
1.94
4.62
0.94
1.78
1 - 11 - 1/2
0.81
1.13
5.56
0.91
2.43
3.25
124405
210
1-15/16
124405
SCHB-SC-115
4.5
1.94
4.62
0.94
1.78
1 - 11 - 1/2
0.81
1.13
5.56
0.91
2.43
3.25
124291
210
2
124291
SCHB-SC-200
4.4
1.94
4.62
0.94
1.78
1 - 11 - 1/2
0.81
1.13
5.56
0.91
2.43
3.25
124409
212
2-3/16
124409
SCHB-SC-203
5.0
2.31
5.50
1.16
1.78
1-1/4 - 11-1/2
1.13
1.44
6.75
1.07
2.97
4.00
124419
212
2-1/4
124419
SCHB-SC-204
5.0
2.31
5.50
1.16
1.78
1-1/4 - 11-1/2
1.13
1.44
6.75
1.07
2.97
4.00
124292
212
2-7/16
124292
SCHB-SC-207
7.4
2.31
5.50
1.16
1.78
1-1/4 - 11-1/2
1.13
1.44
6.75
1.07
2.97
4.00
124406
216
2-15/16
124406
SCHB-SC-215
14.0
2.38
7.00
1.36
1.45
1-1/4 - 11-1/2
1.25
1.69
8.38
1.17
3.83
4.88
124293
216
3
124293
SCHB-SC-300
14.6
2.38
7.00
1.36
1.45
1-1/4 - 11-1/2
1.25
1.69
8.38
1.17
3.83
4.88
053320
218
3-7/16
053320
SCHB-SC-307
21.2
2.56
8.32
1.76
1.74
2 - 11-1/2
1.75
2.19
10.16
1.39
4.35
6.00
057361
218
3-1/2
057361
SCHB-SC-308
21.0
2.56
8.32
1.76
1.74
2 - 11-1/2
1.75
2.19
10.16
1.39
4.35
6.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Eccentric Collar Screw Conveyor Hanger Bearing Inch Bore - SXR Screw Convey...
Baldor Reliance
09.11.2021
D-Lok Screw Conveyor Hanger Bearing - DL Normal Duty Screw Conveyor Hanger ...
Baldor Reliance
09.11.2021
Four-Bolt Flange Expansion - Type E 4-Bolt Flange Bearing -Inch
Baldor Reliance
09.11.2021
QDS-A/B - QD Sheaves
Baldor Reliance
09.11.2021
Mold and die springs Green IN - Extra heavy duty (color coded green)
D-M-E
24.05.2024
Eccentric Collar Screw Conveyor Hanger Bearing Inch Bore - SXR Screw Convey...
Dodge
30.08.2023
2195.302. - Conveyor belt, electrically contolled
FIBRO
27.02.2024
Set Screw Medium Duty Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearing...
Baldor Reliance
09.11.2021
UCHB Hanger units
NTN Corporation
17.10.2023
Set Screw Hanger Bearing Inch Bore - SC Hanger Bearings -(Normal Duty)
Baldor Reliance
09.11.2021
Sleeve Bearings -SOLIDLUBE 1-15/16 thru 2-1/2 LT700 Conveyor Hanger Bearing...
Baldor Reliance
09.11.2021
Gear Motor - Foot mount
Special Collection
14.08.2023
Set Screw Air-Handling Two-Bolt Pillow Block Inch Bore - SC Pillow Block Be...
Baldor Reliance
09.11.2021
TXT - Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表