您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Tapped Base Metric Bore - Stainless Housing, Corrosion Resistant Insert - SC Pillow Block Bearings -(Normal Duty) -Corrosion Resistant Insert -Polymer Housed -Tapped Base Housing -E-Z KLEEN
Dodge
Mounted Bearings
Ball Bearings
Washdown
EZ Kleen
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/washdown/ez_kleen/tb_scez_shcr_hm_asmtab.prj},{NB=136957},{SERIES=206},{SS=30},{SS1=30.000000},{PN=136957},{DESCRIPTION=TB-SCEZ-30M-SHCR},{W=10.61},{BOD=62.000000},{BW=0.690},{A=38.6},{B=97.5},{C=38.1},{D=76.2},{J=81.8},{L=39.9},{M=42.9},{N=22.4},{R=7/16-14},{NDM=12.0000},{S=23.9},{CAPS=2250},{CAPD=4368},{PPATH=tb_scez_shcr_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
R
ⁿ/ₐ
S
[mm]
136955
204
20
136955
TB-SCEZ-20M-SHCR
0.58
31.2
70.4
34.5
50.8
63.5
28.4
33.4
11.4
3/8-16
18.5
136956
205
25
136956
TB-SCEZ-25M-SHCR
0.67
34.0
77.7
35.3
50.8
69.9
33.5
36.5
11.4
3/8-16
19.8
136957
206
30
136957
TB-SCEZ-30M-SHCR
10.61
38.6
97.5
38.1
76.2
81.8
39.9
42.9
22.4
7/16-14
23.9
136958
207
35
136958
TB-SCEZ-35M-SHCR
1.91
43.4
105.4
45.0
82.6
93.0
46.7
47.6
19.1
1/2-13
26.4
136959
208
40
136959
TB-SCEZ-40M-SHCR
2.57
49.3
114.6
45.7
88.9
101.6
52.1
49.2
25.4
1/2-13
30.2
136960
210
50
136960
TB-SCEZ-50M-SHCR
2.53
49.3
136.4
48.8
101.6
113.5
61.7
57.2
31.8
5/8-11
30.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表