您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NL - Grey non-marking thermoplastic rubber wheels, polypropylene, fixed bracket type "NL"
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71nl/sf_nl_asmtab.prj},{NB=715903PF},{BR=2},{WT=CR},{D=125},{F=35},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=120},{DD=15},{L1=60},{COD1=714503},{COD2=715903},{COD3=716623},{L=45},{VER=1},{TG=1},{DFA=8},{INFO=Technical description},{TGX=1, 'Yes', 0, 'No'},{W1=0.870},{W2=0.620},{W3=1.030},{PPATH=srp_sf_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
715701PF
715701
CB
80
30
107
100x85
80x60
9
70
0.36
715702PF
715702
CB
100
30
128
100x85
80x60
9
100
0.39
715703PF
715703
CB
125
35
156
100x85
80x60
9
120
0.61
715704PF
715704
CB
150
35
182
100x85
80x60
9
140
0.76
715711PF
715711
CB
150
45
194
140x110
105x80
11
180
1.35
715706PF
715706
CB
200
50
240
140x110
105x80
11
225
1.86
715901PF
715901
CR
80
30
107
100x85
80x60
9
70
0.38
715902PF
715902
CR
100
30
128
100x85
80x60
9
100
0.39
715903PF
715903
CR
125
35
156
100x85
80x60
9
120
0.62
715904PF
715904
CR
150
35
182
100x85
80x60
9
140
0.81
715911PF
715911
CR
150
45
194
140x110
105x80
11
180
1.40
715906PF
715906
CR
200
50
240
140x110
105x80
11
225
2.02
714801
714801
CC
80
30
107
100x85
80x60
9
70
0.45
714802
714802
CC
100
30
128
100x85
80x60
9
100
0.50
714803
714803
CC
125
35
156
100x85
80x60
9
120
0.61
714811
714811
CC
150
45
194
140x110
105x80
11
180
1.68
714810
714810
CC
160
50
199
140x110
105x80
11
200
1.77
714806
714806
CC
200
50
240
140x110
105x80
11
225
2.13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表