您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SFP. - Breather plugs with splash guard
Elesa+Ganter
液压系统附件
SFP.
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/sfp/sfp_asmtab.prj},{NB=Breather plugs with splash guard SFP.30-20x1.5+F FOAM-C9},{PARTNUMBER=53987-C9},{DESCRIPTION=SFP.30-20x1.5+F FOAM-C9},{DIM01=M20x1.5},{DIM02=31},{DIM03=29.5},{DIM04=12},{DIM05=-},{DIM06=-},{DIM07=9.5},{DIM08=-},{WEIGHT=13},{NDM=20.000},{D3=0.000},{D4=0.000},{H1=0.000},{ZZ=8.000},{A=22.000},{HH=16.000},{X=1.500},{TYP=2.000},{VER=1},{PPATH=sfp_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
d3
ⁿ/ₐ
DIM06
d4
ⁿ/ₐ
DIM07
h
[mm]
DIM08
h1
ⁿ/ₐ
WEIGHT
重量
[g]
Breather plugs with splas...
53941
SFP.30-16x1.5
M16X1.5
31
29.5
10
-
-
9.5
-
10
Breather plugs with splas...
53941-C9
SFP.30-16x1.5-C9
M16X1.5
31
29.5
10
-
-
9.5
-
10
Breather plugs with splas...
53961
SFP.30-18x1.5
M18X1.5
31
29.5
10
-
-
9.5
-
10
Breather plugs with splas...
53961-C9
SFP.30-18x1.5-C9
M18X1.5
31
29.5
10
-
-
9.5
-
10
Breather plugs with splas...
53981
SFP.30-20x1.5
M20X1.5
31
29.5
12
-
-
9.5
-
11
Breather plugs with splas...
53981-C9
SFP.30-20x1.5-C9
M20X1.5
31
29.5
12
-
-
9.5
-
11
Breather plugs with splas...
53991
SFP.30-22x1.5
M22X1.5
31
29.5
12
-
-
9.5
-
11
Breather plugs with splas...
53991-C9
SFP.30-22x1.5-C9
M22X1.5
31
29.5
12
-
-
9.5
-
11
Breather plugs with splas...
53935
SFP.30-1/4#
G 1/4
31
29.5
8
-
-
9.5
-
10
Breather plugs with splas...
53935-C9
SFP.30-1/4-C9#
G 1/4
31
29.5
8
-
-
9.5
-
10
Breather plugs with splas...
54001
SFP.30-3/8
G 3/8
31
29.5
10
-
-
9.5
-
11
Breather plugs with splas...
54001-C9
SFP.30-3/8-C9
G 3/8
31
29.5
10
-
-
9.5
-
11
Breather plugs with splas...
54101
SFP.30-1/2
G 1/2
31
29.5
12
-
-
9.5
-
11
Breather plugs with splas...
54101-C9
SFP.30-1/2-C9
G 1/2
31
29.5
12
-
-
9.5
-
11
Breather plugs with splas...
56651
SFP.40-3/8#
G 3/8
42
36.5
10
-
-
11.5
-
20
Breather plugs with splas...
56651-C9
SFP.40-3/8-C9#
G 3/8
42
36.5
10
-
-
11.5
-
20
Breather plugs with splas...
56671
SFP.40-1/2#
G 1/2
42
36.5
12
-
-
11.5
-
22
Breather plugs with splas...
56671-C9
SFP.40-1/2-C9#
G 1/2
42
36.5
12
-
-
11.5
-
22
Breather plugs with splas...
54201
SFP.40-3/4#
G 3/4
42
36.5
18
-
-
11.5
-
22
Breather plugs with splas...
54201-C9
SFP.40-3/4-C9#
G 3/4
42
36.5
18
-
-
11.5
-
22
Breather plugs with splas...
54301
SFP.40-1
G 1
42
36.5
23
-
-
11.5
-
22
Breather plugs with splas...
54301-C9
SFP.40-1-C9
G 1
42
36.5
23
-
-
11.5
-
22
Breather plugs with splas...
56701
SFP.57-3/4#
G 3/4
57
42.0
18
-
-
14.0
-
40
Breather plugs with splas...
56701-C9
SFP.57-3/4-C9#
G 3/4
57
42.0
18
-
-
14.0
-
40
Breather plugs with splas...
56731
SFP.57-1
G 1
57
42.0
23
-
-
14.0
-
40
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SFN. - Filler breathers
Elesa+Ganter
28.03.2024
TCD. TCDF. - Oil fill plugs
Elesa+Ganter
28.03.2024
TSD. - 油塞
Elesa+Ganter
28.03.2024
PLRF+C - Side mount threaded style flange
Elesa+Ganter
28.03.2024
MH. - Plates with graphic symbols for oil plugs
Elesa+Ganter
28.03.2024
TCE. - Plugs with boxed hexagon
Elesa+Ganter
28.03.2024
GN 742 1 AS - Threaded plugs, Coding 1 without vent drilling, Type AS with...
Elesa+Ganter
28.03.2024
GN 749 - Threaded plugs, Type A Sealing ring synehetic rubber NBR (Perbunan...
Elesa+Ganter
28.03.2024
TSR. - Oil drain plugs
Elesa+Ganter
28.03.2024
I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE ...
FG INOX
16.02.2017
GN 552 - Breather Caps, Type A, without dipstick, Coding 3, without splash ...
Berger Tools
22.05.2023
Modèle 5230 - Drain plug - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
GN 650.2 PT - Oil level indicator with plastic protective housing, Type A w...
Berger Tools
22.05.2023
GN 543.2 B - Oil level sight glasses, type B, without reflector
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表