您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Shoulder Leader Pins (For Other Mold Assemblies) - DME Standard Leader Pins For 45R,56N & 58N,56U & 58U And 68SH Mold Assemblies
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
GENERAL MOLD COMPONENTS
LEADER PINS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/mold_base_assembly_components/leader_pins/shoulder_leader_pins_1.prj},{NB=S-2713},{CN=S-2713},{NID=1/2},{G=0.499},{H=0.751},{DMAX=0.853},{A=2 7/8},{A1=2.875},{B=1 3/8},{B1=1.375},{M=4 1/4},{M1=4.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
NID
Nominal diameter
[Inch]
G
Diameter
[Inch]
H
Diameter
[Inch]
DMAX
Diameter
[Inch]
A
Length
[Inch]
B
Length
[Inch]
M
Length
[Inch]
S-0707
S-0707
1/2
0.499
0.751
0.853
7/8
7/8
1 3/4
S-0713
S-0713
1/2
0.499
0.751
0.853
7/8
1 3/8
2 1/4
S-0717
S-0717
1/2
0.499
0.751
0.853
7/8
1 7/8
2 3/4
S-0723
S-0723
1/2
0.499
0.751
0.853
7/8
2 3/8
3 1/4
S-1307
S-1307
1/2
0.499
0.751
0.853
1 3/8
7 /8
2 1/4
S-1313
S-1313
1/2
0.499
0.751
0.853
1 3/8
1 3/8
2 3/4
S-1317
S-1317
1/2
0.499
0.751
0.853
1 3/8
1 7/8
3 1/4
S-1707
S-1707
1/2
0.499
0.751
0.853
1 7/8
7 /8
2 3/4
S-1713
S-1713
1/2
0.499
0.751
0.853
1 7/8
1 3/8
3 1/4
S-1717
S-1717
1/2
0.499
0.751
0.853
1 7/8
1 7/8
3 3/4
S-2307
S-2307
1/2
0.499
0.751
0.853
2 3/8
7/8
3 1/4
S-2713
S-2713
1/2
0.499
0.751
0.853
2 7/8
1 3/8
4 1/4
T-0707
T-0707
17/32
0.530
0.751
0.853
7/8
7/8
1 3/4
T-0713
T-0713
17/32
0.530
0.751
0.853
7/8
1 3/8
2 1/4
T-0717
T-0717
17/32
0.530
0.751
0.853
7/8
1 7/8
2 3/4
T-0723
T-0723
17/32
0.530
0.751
0.853
7/8
2 3/8
3 1/4
T-1307
T-1307
17/32
0.530
0.751
0.853
1 3/8
7 /8
2 1/4
T-1313
T-1313
17/32
0.530
0.751
0.853
1 3/8
1 3/8
2 3/4
T-1317
T-1317
17/32
0.530
0.751
0.853
1 3/8
1 7/8
3 1/4
T-1707
T-1707
17/32
0.530
0.751
0.853
1 7/8
7 /8
2 3/4
T-1713
T-1713
17/32
0.530
0.751
0.853
1 7/8
1 3/8
3 1/4
T-1717
T-1717
17/32
0.530
0.751
0.853
1 7/8
1 7/8
3 3/4
T-2307
T-2307
17/32
0.530
0.751
0.853
2 3/8
7/8
3 1/4
T-2713
T-2713
17/32
0.530
0.751
0.853
2 7/8
1 3/8
4 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tubular Dowels
D-M-E
24.05.2024
Leader Pins (For 34R Mold Bases) - for 34R Mold Bases
D-M-E
24.05.2024
Tubular Dowels (For 34R Mold Base) - (For 34R Mold Base)
D-M-E
24.05.2024
Shoulder Bushings (For Other Mold Assemblies) - for 45R,56N & 58N,56U & 58U...
D-M-E
24.05.2024
Straight Bushings (For Other Mold Assemblies) - for 45R,56N & 58N,56U & 58U...
D-M-E
24.05.2024
Shoulder Leader Pins
D-M-E
24.05.2024
Metric Shoulder Leader Pins - FSN Type Material 1.7131 (AISI 1018 or SAE 8...
D-M-E
24.05.2024
Self-Lubricating Gib Assemblies
D-M-E
24.05.2024
Shoulder Bushings - Hardened And Precision Ground (case hardened .030 to .0...
D-M-E
24.05.2024
Leader Pins - Hardened And Precision Ground
D-M-E
24.05.2024
Socket Head Cap Screws - up to 12" long
D-M-E
24.05.2024
LP Shoulder - Leader Pins shoulder
DMS Diemould (UK)
28.06.2017
Mold base configuration I (handles lengthwise) - Lengthwise
PROPLASTICA
10.10.2022
Shoulder Leader Pins P Series - Shoulder Leader Pins
D-M-E
08.08.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表