您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Shutter valve - HoKa Shutter valve with lamellar
Funken
Ventilation fittings
Shutter valve
Powered by
CAD模型選擇
{funken/hoka/verschlussklappe/verschlussklappe.prj},{NB=Verschlussklappe PVC, Innendurchmesser = 315 - 10000022(LOD=M-300)},{CNSORDERNO=10000022},{CNSPRICE=55.00},{CNSMASSEXACT=0},{DA=315},{DA1=75},{DA2=315},{A=347},{MCODE=1.lvk:0280/0315},{ART=PVC Lamellen - Verschlußklappe WSK 30, Ø280 und 315 für Außenwand},{ARTE=PVC lamellar shutter Ø 280 and 315},{ARTF=PVC Clapets de fermeture à lamelles Ø 280 et 315},{CNSMAT=PVC},{FAR=RAL 7001},{INFO=Info text},{INFO1=pvc},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
A
AxA Width
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Shutter valve PVC, inner ...
10015008
PVC lamellar shutter Ø 1...
PVC
RAL 7001
125
160
HOKA PVC lamella shutter ...
The specified dimensions ...
Shutter valve PVC, inner ...
10010262
PVC lamellar shutter Ø140...
PVC
RAL 7001
160
194
HOKA PVC lamella shutter ...
The specified dimensions ...
Shutter valve PVC, inner ...
10010264
PVC lamellar shutter Ø 18...
PVC
RAL 7001
200
244
HOKA PVC lamella shutter ...
The specified dimensions ...
Shutter valve PVC, inner ...
10000021
PVC lamellar shutter Ø 22...
PVC
RAL 7001
250
294
HOKA PVC lamella shutter ...
The specified dimensions ...
Shutter valve PVC, inner ...
10000022
PVC lamellar shutter Ø 28...
PVC
RAL 7001
315
347
HOKA PVC lamella shutter ...
The specified dimensions ...
Shutter valve PVC, inner ...
10000062
PVC lamellar shutter Ø 35...
PVC
RAL 7001
355
397
HOKA PVC lamella shutter ...
The specified dimensions ...
Shutter valve PVC, inner ...
10000063
PVC lamellar shutter Ø 40...
PVC
RAL 7001
400
462
HOKA PVC lamella shutter ...
The specified dimensions ...
Shutter valve PVC, inner ...
10000512
PVC lamellar shutter Ø 45...
PVC
RAL 7001
450
501
HOKA PVC lamella shutter ...
The specified dimensions ...
Shutter valve PVC, inner ...
10000513
PVC lamellar shutter Ø 50...
PVC
RAL 7001
500
549
HOKA PVC lamella shutter ...
The specified dimensions ...
Shutter valve PVC, inner ...
10015066
PVC lamellar shutter Ø 60...
PVC
RAL 7001
600
696
HOKA PVC lamella shutter ...
The specified dimensions ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
看過這個的用戶也對此感興趣
PVC 4-times flanges - HoKa PVC Flexible connector 4-times curled, with flan...
Funken
02.01.2024
Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Hoka
02.01.2024
Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Funken
02.01.2024
WS-SI 320/470
MAICO
15.03.2023
Inlet/Outlet grille LG-C - HoKa Inlet/Outlet grille made of PVC
Hoka
02.01.2024
Inlet/Outlet grille LG-C - HoKa Inlet/Outlet grille made of PVC
Funken
02.01.2024
Slot valve rectangular version - HoKa slot valve rectangular version
Hoka
02.01.2024
ZVR 60 - Connection frame for fixing AS 60 and RS 60 shutters
MAICO
30.08.2022
REM 18/12 - Reducer
MAICO
22.03.2023
AS 45 - Airstream-operated shutter, DN 450, with galvanised grille
MAICO
30.08.2022
AS 40 - Airstream-operated shutter, DN 400, with galvanised grille
MAICO
30.08.2022
RS 50 - Shutter, manual operation, DN 450
MAICO
30.08.2022
AS 35 - Airstream-operated shutter, DN 355, with galvanised grille
MAICO
30.08.2022
MLZ 20 - External grille, galvanised sheet steel, DN 200
MAICO
30.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表