您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Signal Relays
TE Connectivity
Relays Contactors and Switches
Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays/signal_relays.prj},{NB=2-1440000-6},{PN=2-1440000-6},{SHA256=6NY6EBIrv+4deOrMqb9YmZD5jl+C9h2iUqmCpowhUUo=},{INAME=00197__c2d22d14400002d62dd2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2-1440000-6.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=OMR-C-112H,V000},{ALIAS=N/A},{PTE=N/A},{RS=N/A},{RT=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
PTE
Product Type
ⁿ/ₐ
RS
Relay Style
ⁿ/ₐ
RT
Relay Type
ⁿ/ₐ
CSF
Coil Special Features
ⁿ/ₐ
CSLMM
Contact Switching Load (Min)
ⁿ/ₐ
CLBC
Contact Limiting Breaking Current
[A]
CVRVAC
Contact Voltage Rating
[VAC]
CVRVDC
Contact Voltage Rating
[VDC]
CPR
Coil Power Rating (DC)
[mW]
CVRVDCG
Coil Voltage Rating
[VDC]
CVRVACS
Coil Voltage Rating
[VAC]
CSVVAC
Contact Switching Voltage (Max)
[VAC]
CSVVDC
Contact Switching Voltage (Max)
[VDC]
CMS
Coil Magnetic System
ⁿ/ₐ
CT
Coil Type
ⁿ/ₐ
CLCC
Contact Limiting Continuous Current
[A]
CR
Coil Resistance
ⁿ/ₐ
CLMC
Contact Limiting Making Current
[A]
IIR
Insulation Initial Resistance
[M]
IIDBAC
Insulation Initial Dielectric Between Adjacent Contacts
[Vrms]
PC
Power Consumption
[mW]
VSWR
Voltage Standing Wave Ration (HF Parameter)
ⁿ/ₐ
IIDBCCC
Insulation Initial Dielectric Between Coil/Contact Class
ⁿ/ₐ
ICCMMS
Insulation Creepage Class
[mm]
IIDBCC
Insulation Initial Dielectric Between Contacts and Coil
[Vrms]
CLSTC
Contact Limiting Short-Time Current
[A]
IIDBOC
Insulation Initial Dielectric Between Open Contacts
[Vrms]
AS
Actuating System
ⁿ/ₐ
CPRC
Coil Power Rating Class
ⁿ/ₐ
ISOLATION
Isolation (HF Parameter)
ⁿ/ₐ
IL
Insertion Loss (HF Parameter)
ⁿ/ₐ
WEIGHTG
Weight
[g]
WEIGHTOZ
Weight
[oz]
ISF
Insulation Special Features
ⁿ/ₐ
TT
Terminal Type
ⁿ/ₐ
CCR
Contact Current Rating
[A]
CA
Contact Arrangement
ⁿ/ₐ
CM
Contact Material
ⁿ/ₐ
CNP
Contact Number of Poles
ⁿ/ₐ
CSFS
Contact Special Features
ⁿ/ₐ
CCC
Contact Current Class
ⁿ/ₐ
CPM
Contact Plating Material
ⁿ/ₐ
TTE
Termination Type
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
DAMM
Dimensions (L x W x H) (Approximate)
[mm]
DAINCH
Dimensions (L x W x H) (Approximate)
[in]
HCM
Height Class (Mechanical)
[mm]
ICREEPMM
Insulation Creepage Between Contact and Coil
[mm]
ICREEPINCH
Insulation Creepage Between Contact and Coil
[in]
ICLEARMM
Insulation Clearance Between Contact and Coil
[mm]
ICLEARINCH
Insulation Clearance Between Contact and Coil
[in]
ICCMM
Insulation Clearance Class
[mm]
LENGTHMM
Length
[mm]
LENGTHINCH
Length
[in]
LCM
Length Class (Mechanical)
[mm]
HEIGHTMM
Height
[mm]
HEIGHTINCH
Height
[in]
WIDTHMM
Width
[mm]
WIDTHINCH
Width
[in]
WCM
Width Class (Mechanical)
[mm]
ECP
Environmental Category of Protection
ⁿ/ₐ
EATCLASS
Environmental Ambient Temperature Class
[°C]
EATC
Environmental Ambient Temperature (Max)
[°C]
EATF
Environmental Ambient Temperature (Max)
[°F]
OTRC
Operating Temperature Range
[°C]
PT
Performance Type
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
AF
Additional Features
ⁿ/ₐ
1-1393763-0
1-1393763-0
V23100V4015A000
V23101D 3B301
Relay
Reed Relay V23100-V4
Reed Relay V23100-V4
N/A
10mA @ .01V
.4
N/A
24
N/A
N/A
N/A
200
200
Monostable, DC
Monostable
1
2000
.4
N/A
N/A
50 – 288
N/A
1000 V – 1500 VA
N/A
1500
.4
250
DC
100 – 150 mW
N/A
N/A
1.4
.0494
N/A
N/A
N/A
N/A
N/A
1
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
0 – 6
N/A
N/A
N/A
N/A
N/A
19.3
.76
16 – 20
5.1
.201
6.4
.252
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393763-2
1-1393763-2
V23100V4015A 10
V23100V4015A 10, V23100V4...
Relay
Reed Relay V23100-V4
Reed Relay V23100-V4
Diode
10mA @ .01V
.4
N/A
24
N/A
N/A
N/A
200
200
Monostable, DC
Monostable
1
2000
.4
N/A
N/A
50 – 288
N/A
1000 V – 1500 VA
N/A
1500
.4
250
DC
100 – 150 mW
N/A
N/A
1.4
.0494
N/A
N/A
N/A
N/A
N/A
1
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
0 – 6
N/A
N/A
N/A
N/A
N/A
19.3
.76
16 – 20
5.1
.201
6.4
.252
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393763-3
1-1393763-3
V23100V4015A 11
V23100V4015A 11, V23100V4...
Relay
Reed Relay V23100-V4
Reed Relay V23100-V4
Diode
10mA @ .01V
.4
N/A
24
N/A
N/A
N/A
200
200
Monostable, DC
Monostable
1
2000
.4
N/A
N/A
50 – 288
N/A
1000 V – 1500 VA
N/A
1500
.4
250
DC
100 – 150 mW
N/A
N/A
1.4
.0494
Electrostatic Shield
N/A
N/A
N/A
N/A
1
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
0 – 6
N/A
N/A
N/A
N/A
N/A
19.3
.76
16 – 20
5.1
.201
6.4
.252
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393763-4
1-1393763-4
V23100V4024A
V23100V4024A
Relay
Reed Relay V23100-V4
Reed Relay V23100-V4
N/A
10mA @ .01V
.4
N/A
24
N/A
N/A
N/A
200
200
Monostable, DC
Monostable
1
2000
.4
N/A
N/A
50 – 288
N/A
1000 V – 1500 VA
N/A
1500
.4
250
DC
200 – 300 mW
N/A
N/A
1.4
.0494
N/A
N/A
N/A
N/A
N/A
1
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
0 – 6
N/A
N/A
N/A
N/A
N/A
19.3
.76
16 – 20
5.1
.201
6.4
.252
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393763-6
1-1393763-6
V23100V4024A 10
V23100V4024A 10
Relay
Reed Relay V23100-V4
Reed Relay V23100-V4
Diode
10mA @ .01V
.4
N/A
24
N/A
N/A
N/A
200
200
Monostable, DC
Monostable
1
2000
.4
N/A
N/A
50 – 288
N/A
1000 V – 1500 VA
N/A
1500
.4
250
DC
200 – 300 mW
N/A
N/A
1.4
.0494
N/A
N/A
N/A
N/A
N/A
1
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
0 – 6
N/A
N/A
N/A
N/A
N/A
19.3
.76
16 – 20
5.1
.201
6.4
.252
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393763-7
1-1393763-7
V23100V4024A011
V23100V4024A 11
Relay
Reed Relay V23100-V4
Reed Relay V23100-V4
Diode
10mA @ .01V
.4
N/A
24
N/A
N/A
N/A
200
200
Monostable, DC
Monostable
1
2000
.4
N/A
N/A
50 – 288
N/A
1000 V – 1500 VA
N/A
1500
.4
250
DC
200 – 300 mW
N/A
N/A
1.4
.0494
Electrostatic Shield
N/A
N/A
N/A
N/A
1
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
0 – 6
N/A
N/A
N/A
N/A
N/A
19.3
.76
16 – 20
5.1
.201
6.4
.252
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393763-8
1-1393763-8
V23100V4305B
V23100V4305B, V23100V4305...
Relay
Reed Relay V23100-V4
Reed Relay V23100-V4
N/A
10mA @ .01V
.4
N/A
24
N/A
N/A
N/A
200
200
Monostable, DC
Monostable
1
200
.4
N/A
N/A
50 – 288
N/A
1000 V – 1500 VA
N/A
1500
.4
250
DC
100 – 150 mW
N/A
N/A
1.8
.0635
N/A
N/A
N/A
N/A
N/A
2
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.3
.76
16 – 20
7.5
.295
7
.276
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393763-9
1-1393763-9
V23100V4305B010
V23100V4305B 10
Relay
Reed Relay V23100-V4
Reed Relay V23100-V4
Diode
10mA @ .01V
.4
N/A
24
N/A
N/A
N/A
200
200
Monostable, DC
Monostable
1
200
.4
N/A
N/A
50 – 288
N/A
1000 V – 1500 VA
N/A
1500
.4
250
DC
100 – 150 mW
N/A
N/A
1.8
.0635
N/A
N/A
N/A
N/A
N/A
2
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.3
.76
16 – 20
7.5
.295
7
.276
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393771-1
1-1393771-1
JWD-171-17=REED RELAYS
JWD-171-17
Relay
JWD/JWS Series Reed Relay...
JWD/JWS Series Reed Relay
UL Coil Insulation, Coil ...
10mA @ .01V
.5
N/A
20
N/A
N/A
N/A
N/A
100
Monostable, DC
Monostable
.5
500
.5
N/A
N/A
50 – 288
N/A
0 – 500 V
N/A
500
.5
250
DC
0 – 100 mW
N/A
N/A
2.3
.0811
N/A
N/A
N/A
N/A
N/A
1
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.56
.77
16 – 20
8
.315
7.62
.3
6 – 8
RTIII
70 – 85
85
85
-35 – 85
N/A
Tray, Box & Tray
N/A
1-1393771-2
1-1393771-2
JWD-171-19=REED RELAYS
N/A
Relay
JWD/JWS Series Reed Relay...
JWD/JWS Series Reed Relay
UL Coil Insulation, Coil ...
10mA @ .01V
.5
N/A
20
N/A
N/A
N/A
N/A
100
Monostable, DC
Monostable
.5
1200
.5
N/A
N/A
50 – 288
N/A
0 – 500 V
N/A
500
.5
250
DC
100 – 150 mW
N/A
N/A
2.3
.0811
N/A
N/A
N/A
N/A
N/A
1
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.56
.77
16 – 20
8
.315
7.62
.3
6 – 8
RTIII
70 – 85
85
85
-35 – 85
N/A
Tray, Box & Tray
N/A
1-1393771-3
1-1393771-3
JWD-171-20=REED RELAYS
N/A
Relay
JWD/JWS Series Reed Relay...
JWD/JWS Series Reed Relay
UL Coil Insulation, Coil ...
10mA @ .01V
.5
N/A
20
N/A
N/A
N/A
N/A
28
Monostable, DC
Monostable
.5
2200
.5
N/A
N/A
50 – 288
N/A
0 – 500 V
N/A
500
.5
250
DC
200 – 300 mW
N/A
N/A
2.3
.0811
N/A
N/A
N/A
N/A
N/A
1
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.56
.77
16 – 20
8
.315
7.62
.3
6 – 8
RTIII
70 – 85
85
85
-35 – 85
N/A
Tray, Box & Tray
N/A
1-1393771-4
1-1393771-4
JWD-171-21=REED RELAYS
JWD-171-21
Relay
JWD/JWS Series Reed Relay...
JWD/JWS Series Reed Relay
UL Coil Insulation
10mA @ .01V
.5
N/A
20
N/A
N/A
N/A
N/A
100
Monostable, DC
Monostable
.5
200
.5
N/A
500
50 – 288
N/A
0 – 500 V
N/A
500
.5
250
DC
100 – 150 mW
N/A
N/A
2.3
.0811
N/A
N/A
N/A
N/A
N/A
2
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.56
.77
16 – 20
8
.315
7.62
.3
6 – 8
RTIII
70 – 85
85
85
-35 – 85
N/A
Tray, Box & Tray
N/A
1-1393771-5
1-1393771-5
JWD-171-23=REED RELAYS
N/A
Relay
JWD/JWS Series Reed Relay...
JWD/JWS Series Reed Relay
UL Coil Insulation
10mA @ .01V
.5
N/A
20
N/A
N/A
N/A
N/A
100
Monostable, DC
Monostable
.5
500
.5
N/A
500
50 – 288
N/A
0 – 500 V
N/A
500
.5
250
DC
200 – 300 mW
N/A
N/A
2.3
.0811
N/A
N/A
N/A
N/A
N/A
2
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.56
.77
16 – 20
8
.315
7.62
.3
6 – 8
RTIII
70 – 85
85
85
-35 – 85
N/A
Tray, Box & Tray
N/A
1-1393771-6
1-1393771-6
JWD-171-24=REED RELAYS
N/A
Relay
JWD/JWS Series Reed Relay...
JWD/JWS Series Reed Relay
UL Coil Insulation
10mA @ .01V
.5
N/A
20
N/A
N/A
N/A
N/A
100
Monostable, DC
Monostable
.5
2200
.5
N/A
500
50 – 288
N/A
0 – 500 V
N/A
500
.5
250
DC
200 – 300 mW
N/A
N/A
2.3
.0811
N/A
N/A
N/A
N/A
N/A
2
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.56
.77
16 – 20
8
.315
7.62
.3
6 – 8
RTIII
70 – 85
85
85
-35 – 85
N/A
Tray, Box & Tray
N/A
1-1393771-7
1-1393771-7
JWD-171-25=REED RELAYS
N/A
Relay
JWD/JWS Series Reed Relay...
JWD/JWS Series Reed Relay
UL Coil Insulation, Coil ...
10mA @ .01V
.5
N/A
20
N/A
N/A
N/A
N/A
100
Monostable, DC
Monostable
.5
200
.5
N/A
500
50 – 288
N/A
0 – 500 V
N/A
500
.5
250
DC
100 – 150 mW
N/A
N/A
2.3
.0811
N/A
N/A
N/A
N/A
N/A
2
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.56
.77
16 – 20
8
.315
7.62
.3
6 – 8
RTIII
70 – 85
85
85
-35 – 85
N/A
Tray, Box & Tray
N/A
1-1393771-8
1-1393771-8
JWD-171-27=REED RELAYS
N/A
Relay
JWD/JWS Series Reed Relay...
JWD/JWS Series Reed Relay
UL Coil Insulation, Coil ...
10mA @ .01V
.5
N/A
20
N/A
N/A
N/A
N/A
100
Monostable, DC
Monostable
.5
500
.5
N/A
500
50 – 288
N/A
0 – 500 V
N/A
500
.5
250
DC
200 – 300 mW
N/A
N/A
2.3
.0811
N/A
N/A
N/A
N/A
N/A
2
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.56
.77
16 – 20
8
.315
7.62
.3
6 – 8
RTIII
70 – 85
85
85
-35 – 85
N/A
Tray, Box & Tray
N/A
1-1393771-9
1-1393771-9
JWD-171-28=REED RELAYS
N/A
Relay
JWD/JWS Series Reed Relay...
JWD/JWS Series Reed Relay
UL Coil Insulation, Coil ...
10mA @ .01V
.5
N/A
20
N/A
N/A
N/A
N/A
100
Monostable, DC
Monostable
.5
2200
.5
N/A
500
50 – 288
N/A
0 – 500 V
N/A
500
.5
250
DC
200 – 300 mW
N/A
N/A
2.3
.0811
N/A
N/A
N/A
N/A
N/A
2
Reed Contacts
0 – 2 A
Ruthenium
Through Hole
N/A
N/A
N/A
7 – 8
N/A
N/A
N/A
N/A
N/A
19.56
.77
16 – 20
8
.315
7.62
.3
6 – 8
RTIII
70 – 85
85
85
-35 – 85
N/A
Tray, Box & Tray
N/A
1-1393774-2
1-1393774-2
V23026A1004B201
V23026A1004B201
Relay
P1 Relay V23026
P1 Relay V23026
N/A
10mA @ .02V
1
150
125
N/A
N/A
N/A
150
125
Monostable, DC, Polarized
Monostable
1
4500
1
N/A
N/A
65 – 130
1.06 @ 100MHz, 1.75 @ 900...
1000 V – 1500 VA
0 – 1.5
1500
1
500
DC
100 – 150 mW
N/A
N/A
2
.0705
2500V Initial Surge Withs...
N/A
N/A
N/A
N/A
1
Bifurcated/Twin Contacts
0 – 2 A
Gold-Rhodium
Through Hole
N/A
N/A
N/A
6 – 7
.75
.0295
.75
.0295
0 – 2.5
13
.512
12 – 14
6.9
.272
7.59
.2988
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393774-5
1-1393774-5
V23026A1005B201
N/A
Relay
P1 Relay V23026
P1 Relay V23026
N/A
10mA @ .02V
1
150
125
N/A
N/A
N/A
150
125
Monostable, DC, Polarized
Monostable
1
1165
1
N/A
N/A
65 – 130
1.06 @ 100MHz, 1.75 @ 900...
1000 V – 1500 VA
0 – 1.5
1500
1
500
DC
0 – 100 mW
N/A
N/A
2
.0705
2500V Initial Surge Withs...
N/A
N/A
N/A
N/A
1
Bifurcated/Twin Contacts
0 – 2 A
Gold-Rhodium
Through Hole
N/A
N/A
N/A
6 – 7
.75
.0295
.75
.0295
0 – 2.5
13
.512
12 – 14
6.9
.272
7.59
.2988
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393774-7
1-1393774-7
V23026A1006B201
N/A
Relay
P1 Relay V23026
P1 Relay V23026
N/A
10mA @ .02V
1
150
125
N/A
N/A
N/A
150
125
Monostable, DC, Polarized
Monostable
1
137
1
N/A
N/A
65 – 130
1.06 @ 100MHz, 1.75 @ 900...
1000 V – 1500 VA
0 – 1.5
1500
1
500
DC
0 – 100 mW
N/A
N/A
2
.0705
2500V Initial Surge Withs...
N/A
N/A
N/A
N/A
1
Bifurcated/Twin Contacts
0 – 2 A
Gold-Rhodium
Through Hole
N/A
N/A
N/A
6 – 7
.75
.0295
.75
.0295
0 – 2.5
13
.512
12 – 14
6.9
.272
7.59
.2988
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393779-3
1-1393779-3
V23101D 6A201
V23101D 6A201
Relay
W11 V23101 Signal Relay
W11 Relay V23101
N/A
10mA @ .02V
1.25
125
120
N/A
N/A
N/A
125
120
Monostable, DC
Monostable
1.25
320
1.25
N/A
N/A
450
N/A
500 – 1000 V
N/A
1000
R
750
DC
400 – 500 mW
N/A
N/A
4
.141
N/A
N/A
N/A
N/A
N/A
1
N/A
0 – 2 A
Gold
Through Hole
N/A
N/A
N/A
11 – 12
N/A
N/A
N/A
N/A
N/A
15.49
.61
14 – 16
11.5
.453
10.5
.413
10 – 12
RTIII
70 – 85
85
85
-40 – 85
N/A
Tube, Box & Tube
N/A
1-1393779-6
1-1393779-6
V23101D 6B201
V23101D 6B201
Relay
W11 V23101 Signal Relay
W11 Relay V23101
N/A
10mA @ .02V
1.25
125
120
N/A
N/A
N/A
125
120
Monostable, DC
Monostable
1.25
320
1.25
N/A
N/A
450
N/A
500 – 1000 V
N/A
1000
1.25
750
DC
400 – 500 mW
N/A
N/A
4
.141
N/A
N/A
N/A
N/A
N/A
1
N/A
0 – 2 A
Gold
Through Hole
N/A
N/A
N/A
11 – 12
N/A
N/A
N/A
N/A
N/A
15.49
.61
14 – 16
11.5
.453
10.5
.413
10 – 12
RTIII
70 – 85
85
85
-40 – 85
N/A
Tube, Box & Tube
N/A
1-1393779-7
1-1393779-7
V23101D 6B301
V23101D 6B301
Relay
W11 V23101 Signal Relay
W11 Relay V23101
N/A
10mA @ .02V
3
125
120
N/A
N/A
N/A
125
120
Monostable, DC
Monostable
3
320
3
N/A
N/A
450
N/A
500 – 1000 V
N/A
1000
3
750
DC
400 – 500 mW
N/A
N/A
4
.141
N/A
N/A
N/A
N/A
N/A
1
N/A
2 – 5 A
Gold
Through Hole
N/A
N/A
N/A
11 – 12
N/A
N/A
N/A
N/A
N/A
15.49
.61
14 – 16
11.5
.453
10.5
.413
10 – 12
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Tube, Tube
N/A
1-1393779-8
1-1393779-8
V23101D 7A201
V23101D 7A201
Relay
W11 V23101 Signal Relay
W11 Relay V23101
N/A
10mA @ .02V
1.25
125
120
N/A
N/A
N/A
125
120
Monostable, DC
Monostable
1.25
1280
1.25
N/A
N/A
450
N/A
500 – 1000 V
N/A
1000
1.25
750
DC
400 – 500 mW
N/A
N/A
4
.141
N/A
N/A
N/A
N/A
N/A
1
N/A
0 – 2 A
Gold
Through Hole
N/A
N/A
N/A
11 – 12
N/A
N/A
N/A
N/A
N/A
15.49
.61
14 – 16
11.5
.453
10.5
.413
10 – 12
RTIII
70 – 85
85
85
-40 – 85
N/A
Tube, Box & Tube
N/A
1-1393788-1
1-1393788-1
V23079A1003B301
V23079A1003B301
Relay
P2 V23079 Relay
P2 Relay V23079
N/A
10mA @ .2V
2
250
220
N/A
N/A
N/A
250
220
Monostable, DC, Polarized
Monostable
2
1029
2
N/A
1000
140
1.4dB @ 900MHz, 1.04 @ 10...
1000 V – 1500 VA
1.5 – 3
1500
2
1000
DC
100 – 150 mW
N/A
N/A
2.8
.0988
2500V Initial Surge Withs...
N/A
N/A
N/A
N/A
2
Bifurcated/Twin Contacts
0 – 2 A
Gold
Through Hole
N/A
N/A
N/A
9 – 10
2.5
.098
1.3
.051
0 – 2.5
14.5
.571
14 – 16
9.8
.386
7.2
.283
6 – 8
RTIII
70 – 85
85
85
-40 – 85
N/A
Box & Carton
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Power Relays
TE Connectivity
03.06.2020
Maxi Relays
TE Connectivity
03.06.2020
Full-Size Relays
TE Connectivity
03.06.2020
42819
Molex
11.04.2022
505476
Molex
09.05.2022
RV4 - Surge supressor
ABB Low Voltage & Systems
01.02.2024
Miniature circuit breaker (MCB)
SIEMENS
04.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表