您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex plate wheels ASA 120 - Plate wheels for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Simplex plate wheel ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/simplex_plate_wheel_asa/simplex_plate_wheels_asa_120.prj},{NB=231120015},{Z=15},{DE=197.0},{DP=183.26},{CNSORDERNO=231120015},{D1=25},{KG=4.34},{B1=23.5},{C=4.8},{R3=40.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
231120009
9
125.0
111.40
231120009
20
1.47
23.5
4.8
40.5
231120010
10
137.0
123.29
231120010
20
1.85
23.5
4.8
40.5
231120011
11
149.0
135.21
231120011
25
2.24
23.5
4.8
40.5
231120013
13
173.0
159.18
231120013
25
3.22
23.5
4.8
40.5
231120014
14
185.0
171.22
231120014
25
3.68
23.5
4.8
40.5
231120015
15
197.0
183.26
231120015
25
4.34
23.5
4.8
40.5
231120016
16
209.0
195.30
231120016
25
4.88
23.5
4.8
40.5
231120017
17
221.0
207.34
231120017
25
5.69
23.5
4.8
40.5
231120018
18
233.0
219.42
231120018
25
6.29
23.5
4.8
40.5
231120020
20
257.5
243.57
231120020
25
7.95
23.5
4.8
40.5
231120025
25
319.0
304.00
231120025
30
12.25
23.5
4.8
40.5
231120035
35
440.0
425.04
231120035
30
24.65
23.5
4.8
40.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表