您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaDSS Fireguard®with retaining element - Fire protection outlet
Sita
Fire protection
SitaDSS Fireguard®
Powered by
CAD模型選擇
{sita/b/sita_dss_fireguard/sita_dss_fire_mit_anstau_asmtab.prj},{NB=SitaDSS F302500 (300,200,80)},{VERS=2},{DN=70},{OD=75},{A=200},{DK=185},{TID=146},{TBMIN=-20},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_dss_fire_mit_anstau.png},{ARTNR1=F302500},{DESC=SitaDSS Fireguard® mit Anstauelement, DN 70, 65 - 210 mm, Bitumen-Manschette},{ANS=Bitumen-Manschette},{AM=150 x 150},{DA=Warmdach},{EA=Druckströmungsentwässerung},{SA=nein},{GDF=nein},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Innenliegende Leitungsführung|Innenliegende Entwässerung},{SRWR=senkrecht},{BSO=ja},{NBB=nein},{SF=nein},{MANS=ja},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=ja},{LOGLEVEL=300},{ZUB=},{H=200},{HE=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
A
Support length
[mm]
DK
Opening/Core borehole
[mm]
ANS
Connection
ⁿ/ₐ
AM
Recess dimension
[mm]
UWMIN
Bridging of thermal insulation min.
[mm]
UWMAX
Bridging of thermal insulation max.
[mm]
DA
Kind of roof
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzel cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
TID
pot inner diameter
[mm]
TBMIN
Temperature resistance, min.
[°C]
MAT
Material
ⁿ/ₐ
BLK
Load rating class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Material of outlet
ⁿ/ₐ
SA450ID03
Drain surfaces (basic body)
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Drain trap
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA700ID06
Set article from combination of outlet and extension unit
ⁿ/ₐ
SA700ID07
Potential equalisation (erthing connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofit
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaDSS Fireguard with re...
F302500
SitaDSS Fireguard® with r...
70
75
200
185
bitumen-connection sleeve
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302500
4027563046517
SitaDSS Fireguard with re...
F302501
SitaDSS Fireguard® with r...
70
75
200
185
Resitrix CL-connection sl...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302501
4027563050330
SitaDSS Fireguard with re...
F302502
SitaDSS Fireguard® with r...
70
75
200
185
Thermofin F15 connection ...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302502
4027563703571
SitaDSS Fireguard with re...
F302504
SitaDSS Fireguard® with r...
70
75
200
185
Mapeplan T connection sle...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302504
4027563048429
SitaDSS Fireguard with re...
F302509
SitaDSS Fireguard® with r...
70
75
200
185
Sikaplan 15G connection s...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302509
4027563047194
SitaDSS Fireguard with re...
F302510
SitaDSS Fireguard® with r...
70
75
200
185
PVC connection sleeve
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302510
4027563046524
SitaDSS Fireguard with re...
F302516
SitaDSS Fireguard® with r...
70
75
200
185
Polyfin-connection sleeve
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302516
4027563702444
SitaDSS Fireguard with re...
F302518
SitaDSS Fireguard® with r...
70
75
200
185
Tectofin RG connection sl...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302518
4027563702734
SitaDSS Fireguard with re...
F302520
SitaDSS Fireguard® with r...
70
75
200
185
Wolfin IB connection slee...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302520
4027563046531
SitaDSS Fireguard with re...
F302522
SitaDSS Fireguard® with r...
70
75
200
185
Evalastic connection slee...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302522
4027563706879
SitaDSS Fireguard with re...
F302524
SitaDSS Fireguard® with r...
70
75
200
185
Sarnafil-TG 66-15 beige c...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302524
4027563047477
SitaDSS Fireguard with re...
F302525
SitaDSS Fireguard® with r...
70
75
200
185
Evalon V weiß-connection ...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302525
4027563049327
SitaDSS Fireguard with re...
F302529
SitaDSS Fireguard® with r...
70
75
200
185
Thermoplan T TL 15 connec...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302529
4027563048825
SitaDSS Fireguard with re...
F302531
SitaDSS Fireguard® with r...
70
75
200
185
Flagon EP-S sandgrau conn...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302531
4027563703106
SitaDSS Fireguard with re...
F302537
SitaDSS Fireguard® with r...
70
75
200
185
Evalon V hellgrau connect...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302537
4027563702260
SitaDSS Fireguard with re...
F302548
SitaDSS Fireguard® with r...
70
75
200
185
Köster TPO 2.0 F-connecti...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302548
4027563702826
SitaDSS Fireguard with re...
F302566
SitaDSS Fireguard® with r...
70
75
200
185
Flagon SR-connection slee...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302566
4027563049372
SitaDSS Fireguard with re...
F302576
SitaDSS Fireguard® with r...
70
75
200
185
Sarnafil-TG 66-15 grau-co...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302576
4027563705353
SitaDSS Fireguard with re...
F302577
SitaDSS Fireguard® with r...
70
75
200
185
EverGuard-connection slee...
150 x 150
65
210
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302577
4027563704349
SitaDSS Fireguard with re...
F302600
SitaDSS Fireguard® with r...
70
75
550
185
bitumen-connection sleeve
150 x 150
105
570
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302600
4027563046548
SitaDSS Fireguard with re...
F302610
SitaDSS Fireguard® with r...
70
75
550
185
PVC connection sleeve
150 x 150
105
570
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302610
4027563046555
SitaDSS Fireguard with re...
F302616
SitaDSS Fireguard® with r...
70
75
550
185
Polyfin-connection sleeve
150 x 150
105
570
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302616
4027563702659
SitaDSS Fireguard with re...
F302620
SitaDSS Fireguard® with r...
70
75
550
185
Wolfin IB connection slee...
150 x 150
105
570
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302620
4027563046562
SitaDSS Fireguard with re...
F302631
SitaDSS Fireguard® with r...
70
75
550
185
Flagon EP-S sandgrau conn...
150 x 150
105
570
Nonventilated flat roof
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
yes
no
no
yes
no
round
no
no
yes
146
-20
Sheet steel, polyethylene...
H 1,5 - max. 150 kg / 1,5...
Roof drains without drain...
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Fireguard® with r...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F302631
4027563049341
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表