您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaIndra Main drainage set mineral wool insulation body - Parapet outlet
Sita
Emergency drainage
SitaIndra
Powered by
CAD模型選擇
{sita/n/sita_indra/sita_indra_haupt_mw_asmtab.prj},{NB=Sita 108300 (300)},{VERS=2},{DN=70},{OD=75},{A=200},{DK=135},{TID=189},{TBMAX=80},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_indra_hauptentwaesserungsset_mw.png},{ARTNR1=108300},{DESC=SitaIndra Hauptentwässerung, MW-Dämmkörper, Bitumen-Manschette},{ANS=Bitumen-Manschette},{PPATH=assemblies/sita_indra_asmtpl.prj},{DA=Warmdach},{ZAB=Terrasse},{EA=Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung},{SRWR=waagerecht},{BSO=nein},{NBB=nein},{SF=nein},{MANS=ja},{MAT=Polyurethan},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=nein},{LOGLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
A
Nozzel length
[mm]
ANS
Connection
ⁿ/ₐ
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzel cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
TID
pot inner diameter
[mm]
TBMAX
Temperature resistance, max.
[°C]
TBMIN
Temperature resistance, min.
[°C]
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Material of outlet
ⁿ/ₐ
SA450ID03
Surface of roof outlet
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Drain trap
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA700ID06
Set article from combination of outlet and extension unit
ⁿ/ₐ
SA700ID07
Potential equalisation (erthing connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofit
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
ⁿ/ₐ
SitaIndra Main drainage s...
108300
SitaIndra main drainage, ...
70
75
200
bitumen-connection sleeve
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108300
4027563699102
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108302
SitaIndra main drainage, ...
70
75
200
Thermofin F15-connection ...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108302
4027563700143
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108304
SitaIndra main drainage, ...
70
75
200
Mapeplan T-connection sle...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108304
4027563044834
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108309
SitaIndra main drainage, ...
70
75
200
Sikaplan 15G-connection s...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108309
4027563701645
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108310
SitaIndra main drainage, ...
70
75
200
PVC-connection sleeve
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108310
4027563699133
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108316
SitaIndra main drainage, ...
70
75
200
Polyfin-connection sleeve
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108316
4027563700495
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108318
SitaIndra main drainage, ...
70
75
550
Tectofin RG-connection sl...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108318
4027563705377
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108320
SitaIndra main drainage, ...
70
75
550
Wolfin IB-connection slee...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108320
4027563699140
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108322
SitaIndra main drainage, ...
70
75
550
Evalastic-connection slee...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108322
4027563052242
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108324
SitaIndra main drainage, ...
70
75
0
Sarnafil-TG 66-15 beige-c...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108324
4027563045145
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108329
SitaIndra main drainage, ...
70
75
200
Thermoplan T TL 15-connec...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108329
4027563701034
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108331
SitaIndra main drainage, ...
70
75
200
Flagon EP-S sandgrau-conn...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108331
4027563700716
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108332
SitaIndra main drainage, ...
70
75
200
Extrupol F-connection sle...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108332
4027563700532
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108334
SitaIndra main drainage, ...
70
75
200
Rhepanol HG 18-connection...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108334
4027563701768
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108337
SitaIndra main drainage, ...
70
75
200
Evalon V hellgrau-connect...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108337
4027563046098
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108348
SitaIndra main drainage, ...
70
75
200
Köster TPO 2.0 F-connecti...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108348
4027563050347
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108350
SitaIndra main drainage, ...
70
75
200
Evalon V schiefergrau-con...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108350
4027563046104
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108365
SitaIndra main drainage, ...
70
75
200
Novoproof with joining ed...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108365
4027563703458
SitaIndra parapet outlet,...
SitaIndra Main drainage s...
108376
SitaIndra main drainage, ...
70
75
200
Sarnafil-TG 66-15 grau-co...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra main drainage, ...
no
no
no
no
no fire-resistance gradin...
H 1,5
108376
4027563049877
SitaIndra parapet outlet,...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SitaDSS Indra Main drainage set Polyurethane insulating body - Parapet outl...
Sita
26.03.2024
SitaEasy - Parapet outlet
Sita
26.03.2024
SitaIndra Emergency drainage set mineral wool insulating body - Emergency d...
Sita
26.03.2024
SitaDSS Indra Main drainage set Mineral wool insulating body - Parapet outl...
Sita
26.03.2024
SitaDSS Indra Emergency drainage set Mineral wool insulating body - Emergen...
Sita
26.03.2024
SitaGreen for extensive greenery - Drainage
Sita
26.03.2024
Extension unit - SitaGreen
Sita
26.03.2024
SitaTurbo - Max
Sita
26.03.2024
SitaIndra Emergency drainage set polyurethane insulation body - Emergency d...
Sita
26.03.2024
Insulating body Mineral wool - SitaTurbo
Sita
26.03.2024
SitaKaskade Inside Screw-on flange for downspout - Cascade draining
Sita
26.03.2024
HTA-CE 38/17 - HALFEN Anchor channel HTA-CE 38/17
Halfen
02.08.2021
SitaEasy Go - Parapet outlet
Sita
26.03.2024
Adapter - SitaVasant
Sita
26.03.2024
Show more
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表