您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaVent Fireguard® - with stainless steel pipe
Sita
Vent and pipe fairlead
SitaVent Fireguard®
Powered by
CAD模型選擇
{sita/lr/sita_vent_fireguard/sita_vent_fireguard_edel_asmtab.prj},{NB=Sita F304700 (300,,200)},{VERS=2},{DN=70},{OD=75},{DK=185},{A=154},{TBMIN=-20},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_vent_fireguard_edelstahlrohr.png},{ARTNR1=F304700},{DESC=SitaVent Fireguard® mit Edelstahlrohr, DN 70, Bitumen-Manschette},{ANS=Bitumen-Manschette},{AM=150 x 150},{DA=Warmdach},{SA=nein},{GDF=nein},{AG=nein},{UDF=ja},{FG=nein},{ILR=nein},{LFEW=Innenliegende Leitungsführung},{SRWR=senkrecht},{BSO=ja},{NBB=nein},{SF=nein},{MANS=ja},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=nein},{MAT=Stahlblech, Polyethylen, Polyurethan},{INFO=Link},{LOGLEVEL=300},{ZUB=},{H=200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
ANS
Connection
ⁿ/ₐ
DK
Opening/Core borehole
[mm]
AM
Recess dimension
[mm]
A
Nozzel length
[mm]
TBMIN
Temperature resistance, min.
[°C]
UWMIN
Bridging of thermal insulation min.
[mm]
UWMAX
Bridging of thermal insulation max.
[mm]
DA
Kind of roof
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzel cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA400ID03
Material of outlet
ⁿ/ₐ
SA450ID03
Drain surfaces (basic body)
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA700ID06
Set article from combination of outlet and extension unit
ⁿ/ₐ
SA700ID07
Potential equalisation (erthing connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofit
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaVent Fireguard®with s...
F304700
SitaVent Fireguard® with ...
70
75
Bitumen-Manschette
185
150 x 150
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304700
4027563047996
SitaVent Fireguard®with s...
F304701
SitaVent Fireguard® with ...
70
75
Resitrix CL-Manschette
185
150 x 150
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304701
4027563706657
SitaVent Fireguard®with s...
F304710
SitaVent Fireguard® with ...
70
75
PVC weich-Manschette
185
150 x 150
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304710
4027563048009
SitaVent Fireguard®with s...
F304720
SitaVent Fireguard® with ...
70
75
Wolfin IB-Manschette
185
150 x 150
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304720
4027563048016
SitaVent Fireguard®with s...
F304800
SitaVent Fireguard® with ...
100
110
Bitumen-Manschette
235
190 x 190
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304800
4027563048023
SitaVent Fireguard®with s...
F304801
SitaVent Fireguard® with ...
100
110
Resitrix CL-Manschette
235
190 x 190
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304801
4027563706664
SitaVent Fireguard®with s...
F304810
SitaVent Fireguard® with ...
100
110
PVC weich-Manschette
235
190 x 190
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304810
4027563048030
SitaVent Fireguard®with s...
F304816
SitaVent Fireguard® with ...
100
110
Polyfin 4020 v-Manschette
235
190 x 190
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304816
4027563707005
SitaVent Fireguard®with s...
F304820
SitaVent Fireguard® with ...
100
110
Wolfin IB-Manschette
235
190 x 190
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304820
4027563048047
SitaVent Fireguard®with s...
F304900
SitaVent Fireguard® with ...
125
125
Bitumen-Manschette
250
200 x 200
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304900
4027563048054
SitaVent Fireguard®with s...
F304901
SitaVent Fireguard® with ...
125
125
Resitrix CL-Manschette
250
200 x 200
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304901
4027563050507
SitaVent Fireguard®with s...
F304905
SitaVent Fireguard® with ...
125
125
Alkortec-Manschette
250
200 x 200
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304905
4027563050538
SitaVent Fireguard®with s...
F304910
SitaVent Fireguard® with ...
125
125
PVC weich-Manschette
250
200 x 200
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304910
4027563048061
SitaVent Fireguard®with s...
F304916
SitaVent Fireguard® with ...
125
125
Polyfin 4020 v-Manschette
250
200 x 200
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304916
4027563707012
SitaVent Fireguard®with s...
F304920
SitaVent Fireguard® with ...
125
125
Wolfin IB-Manschette
250
200 x 200
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304920
4027563048078
SitaVent Fireguard®with s...
F304947
SitaVent Fireguard® with ...
125
125
Tridex EPDM 1,2 mm-Mansch...
250
200 x 200
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F304947
4027563050460
SitaVent Fireguard®with s...
F305000
SitaVent Fireguard® with ...
150
160
Bitumen-Manschette
300
300 x 300
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F305000
4027563048085
SitaVent Fireguard®with s...
F305010
SitaVent Fireguard® with ...
150
160
PVC weich-Manschette
300
300 x 300
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F305010
4027563048092
SitaVent Fireguard®with s...
F305020
SitaVent Fireguard® with ...
150
160
Wolfin IB-Manschette
300
300 x 300
154
-20
80
450
Nonventilated flat roof
no
no
no
yes
no
no
Internal piping
Vertical
yes
no
no
yes
no
round
no
no
no
Sheet steel, polyethylene...
Roof drains without drain...
Plastic
untreated
SitaVent Fireguard® with ...
yes
no
no
no
no fire-resistance gradin...
H 1,5
F305020
4027563048108
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SitaVent Fireguard® - with PE pipe
Sita
26.03.2024
SitaVent system vents - Ventilation
Sita
26.03.2024
Series 2300 - Tkn 6,3 kNm – 80 kNm
VULKAN Couplings
17.06.2022
Base plate - SitaVent
Sita
20.03.2024
SitaMulti flat roof outlet, vertical - Conventional outlet
Sita
26.03.2024
SitaTrendy Vertical - Conventional outlet
Sita
26.03.2024
ULD-160 - Load Limiter with Manifold
IPR
28.07.2022
SKINDICHT® WN-M - Twisting sleeve plastic
LAPP
15.05.2024
Through wall - HoKa Through wall
Hoka
02.01.2024
Through wall - HoKa Through wall
Funken
02.01.2024
Ventaflex supplies - butyl adhesive tape for roof- and wall duct
Ventaflex
18.07.2022
SitaVent pipe system with pipe fairlead - Pipe fairlead
Sita
26.03.2024
Show more
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表