您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SKILLAIR 100-200-300 Air intakes
Metalwork
FRL units
SKILLAIR Series
SKILLAIR Air intakes
Powered by
CAD模型選擇
{metalwork/frl_units/skillair_series/skillair_air_intakes/air_intakes_asmtab.prj},{NB=9200402A},{SIZE=100},{G=WITHOUT END PLATES},{GX='WITHOUT END PLATES','WITHOUT END PLATES','1/4','1/4','3/8','3/8'},{C=50},{D=43},{E=44},{F=26},{H=G1/4},{I=24},{L=M4 hole},{PPATH=parts/air_intakes_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
DC
Description
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
I
[mm]
L
[mm]
9200402A
9200402A
100
PA 100 WITHOUT END PLATES
59
50
43
44
26
G1/4
24
M4 hole
9300402A
9300402A
200
PA 200 WITHOUT END PLATES
63
63
55
48
36
G1/4
25
M5 hole
9400402A
9400402A
300
PA 300 WITHOUT END PLATES
177
72
65
59
42
G3/8
32
M5 hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表