您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SKILLAIR Pilot regulator
Metalwork
FRL units
SKILLAIR Series
SKILLAIR Regulators
SKILLAIR Pilot regulator
Powered by
CAD模型選擇
{metalwork/frl_units/skillair_series/skillair_regulators/pilot/pilot.prj},{NB=3206002},{CODE=3206002},{DC=REG. P 1/4 04},{SR=0÷4 bar},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
SR
Setting range
ⁿ/ₐ
3206001
3206001
REG. P 1/4'' 02
0÷2 bar
3206002
3206002
REG. P 1/4'' 04
0÷4 bar
3206003
3206003
REG. P 1/4'' 08
0÷8 bar
3206004
3206004
REG. P 1/4'' 012
0÷12 bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表