您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-FJUMCSS - Precision Cleaning Floating Joints - Mount Flange, Cylinder Connector (Male Thread) Set Space Saving Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fjumcss_asmtab.prj},{NB=SL-FJUMCSS8},{CO=Degreasing},{HARDMF=50~55HRC},{HARDCC=45~50HRC Surface Induction Hardening},{M=8},{MP=8X1.25},{A=40},{D1=23},{D2=17},{TT=5.0},{F=11},{PCD=30},{DD=4.5},{DD1=8.0},{H1=5.0},{E=25},{F1=15},{L=15},{D=16},{H=22},{T=5.0},{W=13},{L1=4},{SR=60},{U=0.5},{NDM=8},{P=1.25},{COPN=SL-},{PPATH=sl_fjumcss/sl_fjumcss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
M
ⁿ/ₐ
MP
MXPitch
ⁿ/ₐ
A
[mm]
D1
[mm]
D2
[mm]
TT
t
[mm]
F
[mm]
PCD
P.C.D.
[mm]
DD
d
[mm]
DD1
d1
[mm]
H1
[mm]
E
[mm]
F1
[mm]
L
[mm]
D
[mm]
H
[mm]
T
[mm]
W
[mm]
L1
[mm]
SR
[mm]
U
Allowable Eccentric Distance
[mm]
SL-FJUMCSS5
SL-FJUMCSS5
Degreasing
5
5X0.8
34
17
13
5.0
11
24
4.5
8.0
5.0
22
10
14
12
16
5.0
10
3
50
0.5
SL-FJUMCSS6
SL-FJUMCSS6
Degreasing
6
6X1.0
34
17
13
5.0
11
24
4.5
8.0
5.0
22
13
14
12
16
5.0
10
3
50
0.5
SL-FJUMCSS8
SL-FJUMCSS8
Degreasing
8
8X1.25
40
23
17
5.0
11
30
4.5
8.0
5.0
25
15
15
16
22
5.0
13
4
60
0.5
SL-FJUMCSS10
SL-FJUMCSS10
Degreasing
10
10X1.5
40
23
17
5.0
11
30
4.5
8.0
5.0
25
18
15
16
22
5.0
13
4
60
0.5
SL-FJUMCSS12
SL-FJUMCSS12
Degreasing
12
12X1.75
52
32
24
5.5
12
40
6.0
9.5
5.5
34
22
16
22
30
5.5
19
4
100
1.0
SL-FJUMCSS16
SL-FJUMCSS16
Degreasing
16
16X2.0
62
39
31
8.0
16
48
7.0
11.0
6.0
41
30
20
28
36
8.0
21
4
100
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FJA, FJAS, FJASS, FJB, FJBS, FJBSS, FJC, FJCS, FJCSS, FJKK, FJKKS - 浮动接头 - ...
Misumi
31.10.2022
WHK01-26 - 浮动接头(组件)·安装法兰/气缸连接件
怡合达3D电子图库
09.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表