您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Sleeve Bearings -BRONZOIL 1/2 thru 1-1/4 4-Bolt Flange Bearing - Sleeve Bearings - Bronze - Bushed
Dodge
Mounted Bearings
Journal Bearings
Plain
Bronze Bushed (BAZ, BZR, BZSP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/journal_bearings/plain/bronze_bushed_baz_bzr_bzsp/f4b_bo_asmtab.prj},{NB=035034},{SS=7/8},{SS1=0.87500},{PN=035034},{DESCRIPTION=F4B-BO-014},{WEIGHT=.5},{A=1-1/4},{A1=1.25000},{B=4},{B1=4.00000},{D=3-1/8},{D1=3.12500},{F=3/8},{F1=0.37500},{H=5/32},{H1=0.15625},{STYLE=B},{PPATH=f4b_bodi_b_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
STYLE
Style
ⁿ/ₐ
035031
1/2
035031
F4B-BO-008
.6
1-1/4
4
3-1/8
3/8
5/32
B
035032
5/8
035032
F4B-BO-010
.6
1-1/4
4
3-1/8
3/8
5/32
B
035033
3/4
035033
F4B-BO-012
.6
1-1/4
4
3-1/8
3/8
5/32
B
035034
7/8
035034
F4B-BO-014
.5
1-1/4
4
3-1/8
3/8
5/32
B
035035
15/16
035035
F4B-BO-013
.5
1-1/4
4
3-1/8
3/8
5/32
B
035036
1
035036
F4B-BO-100
.5
1-1/4
4
3-1/8
3/8
5/32
B
035116
1-3/16
035116
F4B-BO-103
1.3
1-7/8
3-5/8
2-3/4
3/8
1/16
A
035117
1-1/4
035117
F4B-BO-104
1.2
1-29/32
3-5/8
2-3/4
3/8
1/16
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表