您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SM. - Stems
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
SM.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/sm/sm.prj},{NB=Stems SM-24-M20x158},{CODE=302761},{DESCRIPTION=SM-24-M20x158},{DIM01=M20},{DIM02=158},{DIM03=37.0},{DIM04=23.9},{DIM05=24},{WEIGHT=415},{NDM=20.000},{KDM=16.933}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
l
[mm]
DIM03
l2
[mm]
DIM04
d2
[mm]
DIM05
s
[mm]
WEIGHT
Weight
[g]
Stems SM-8.5-M8x43
301521
SM-8.5-M8x43
M8
43
13.5
8.5
10
26
Stems SM-8.5-M8x68
301525
SM-8.5-M8x68
M8
68
13.5
8.5
10
38
Stems SM-8.5-M10x43
301621
SM-8.5-M10x43
M10
43
13.5
8.5
10
35
Stems SM-8.5-M10x68
301625
SM-8.5-M10x68
M10
68
13.5
8.5
10
47
Stems SM-8.5-M10x98
301631
SM-8.5-M10x98
M10
98
13.5
8.5
10
61
Stems SM-8.5-M12x43
301721
SM-8.5-M12x43
M12
43
13.5
8.5
12
45
Stems SM-8.5-M12x68
301725
SM-8.5-M12x68
M12
68
13.5
8.5
12
62
Stems SM-8.5-M12x98
301731
SM-8.5-M12x98
M12
98
13.5
8.5
12
83
Stems SM-14-M8x43
302121
SM-14-M8x43
M8
43
19.5
13.9
14
30
Stems SM-14-M8x68
302125
SM-14-M8x68
M8
68
19.5
13.9
14
42
Stems SM-14-M10x43
302221
SM-14-M10x43
M10
43
19.5
13.9
14
39
Stems SM-14-M10x68
302225
SM-14-M10x68
M10
68
19.5
13.9
14
51
Stems SM-14-M10x98
302231
SM-14-M10x98
M10
98
19.5
13.9
14
65
Stems SM-14-M12x43
302321
SM-14-M12x43
M12
43
19.5
13.9
14
49
Stems SM-14-M12x68
302325
SM-14-M12x68
M12
68
19.5
13.9
14
66
Stems SM-14-M12x98
302331
SM-14-M12x98
M12
98
19.5
13.9
14
87
Stems SM-14-M14x68
302421
SM-14-M14x68
M14
68
19.5
13.9
14
88
Stems SM-14-M14x98
302431
SM-14-M14x98
M14
98
19.5
13.9
14
109
Stems SM-14-M14x148
302441
SM-14-M14x148
M14
148
19.5
13.9
14
192
Stems SM-14-M16x68
302521
SM-14-M16x68
M16
68
19.5
13.9
16
110
Stems SM-14-M16x108
302525
SM-14-M16x108
M16
108
19.5
13.9
16
162
Stems SM-14-M16x148
302541
SM-14-M16x148
M16
148
19.5
13.9
16
214
Stems SM-14-M16x168
302561
SM-14-M16x168
M16
168
19.5
13.9
16
240
Stems SM-24-M16x58
302621
SM-24-M16x58
M16
58
37.0
23.9
24
176
Stems SM-24-M16x98
302625
SM-24-M16x98
M16
98
37.0
23.9
24
227
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表