您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2882-3000 - Gesteuerte Gasdruckfedersysteme
STRACK
04. Federelemente
4.3. Gasdruckfedersysteme
Powered by
CAD模型選擇
{strack/fed_kat/fed_03/sn050536.prj},{NB=SN2882-3000-50 Gesteuerte Gasdruckfedersysteme HUBXL=0},{PDF=PDF},{S=50},{HUBXL=0.00},{V=24 V DC},{A=166},{L=229},{L1=216},{DAN1=3000},{DAN2=3620},{BAR=105},{FA=28.27},{PPATH=sn05053601.prj},{SNPR=MIN},{ARTNR=624034}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
S
(S)
[mm]
V
(V)
[V]
A
(A)
[mm]
L
(L)
[mm]
L1
(L1)
[mm]
DAN1
(daN1)
[daN]
DAN2
(daN2)
[daN]
BAR
(bar)
[bar]
FA
(Fa)
[cm2]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN2882-3000-50 HUBXL=0
50
24 V DC
166
229
216
3000
3620
105
28.27
sn05053601.prj
624034
SN2882-3000-80 HUBXL=0
80
24 V DC
196
289
276
3000
3750
105
28.27
sn05053601.prj
624035
SN2882-3000-125 HUBXL=0
125
24 V DC
241
379
366
3000
3855
105
28.27
sn05053601.prj
624036
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
26001 - Compression springs ISO 10243, moderate load
norelem
30.05.2024
System compression springs DIN / ISO 10243, color code green - Spring eleme...
Tecnorm
09.08.2016
M 6800 - plunger
Schmersal
05.10.2022
SN2520 - System compression spring (DIN ISO 10243)
STRACK
01.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表