您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SNAPLOC® Kupplung zur Plattenbefestigung - Hochtemperaturanwendungen
Böllhoff
Sonstiges
SNAPLOC® Systeme
SNAPLOC® Kupplung
Powered by
CAD模型選擇
{boellhoff/640969762/645745590/645745634/645745920.prj},{NB=42690230701/10},{ARTIKELNUMMER=42690230701/10},{VORSCHAUBILD=../../../_pool_/cd/17/snaploc_kupplung__kv.png},{KUGELDD=7},{FARBE=schwarz},{D3=10},{D4=16},{BAUHOEHEL1=11.0},{DD2=12,4},{HAERTE=33 Shore D},{L4=1.5},{L5=5,2},{MATSTAERKEL2=1 - 2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTIKELNUMMER
Artikelnummer
ⁿ/ₐ
KUGELDD
Kugeldurchmesser (D)
ⁿ/ₐ
FARBE
Farbe
ⁿ/ₐ
D3
d3
ⁿ/ₐ
D4
d4
ⁿ/ₐ
BAUHOEHEL1
Bauhöhe (L1)
ⁿ/ₐ
DD2
Durchmesser (d2)
ⁿ/ₐ
HAERTE
Härte
ⁿ/ₐ
L4
ⁿ/ₐ
L5
ⁿ/ₐ
MATSTAERKEL2
Materialstärke (L2)
ⁿ/ₐ
BÖLLHOFF 40590080083/10
40590080083/10
8
grau
16
26
10.5
18,5
50 Shore A
3.5
4,6
2 - 2,5
BÖLLHOFF 40590100079/10
40590100079/10
10
schwarz
14
20
11.0
16,5
70 Shore A
3.5
3,2
2 - 2,5
BÖLLHOFF 40590100080/10
40590100080/10
10
schwarz
16
25
11.0
21,5
65 Shore A
3.5
6
2 - 3
BÖLLHOFF 42690230701/10
42690230701/10
7
schwarz
10
16
11.0
12,4
33 Shore D
1.5
5,2
1 - 2
BÖLLHOFF 40590070010/10
40590070010/10
7
schwarz
14
20
11.0
16,5
60 Shore A
3.5
2
2 - 2,5
BÖLLHOFF 40590100082/10
40590100082/10
10
grau
16
25
11.0
22,5
70 Shore A
3.5
6
2,5 - 3,2
BÖLLHOFF 40590080084/10
40590080084/10
8
grau
15,4
23
11.0
18,5
70 Shore A
6.0
1,55
3,3
BÖLLHOFF 40590100081/10
40590100081/10
10
schwarz
16
25
11.0
21,5
70 Shore A
3.5
6
2 - 3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SNAPLOC® Coupling for plate fastening
Böllhoff
26.10.2021
SNAPLOC® Ball studs with metrical external thread
Böllhoff
26.10.2021
SNAPLOC® Coupling with Multiuptake
Böllhoff
26.10.2021
SNAPLOC® Coupling with collar for mounting dome - High temperature applicat...
Böllhoff
26.10.2021
SNAPLOC® Kupplung without collar for mounting dome - High temperature appli...
Böllhoff
26.10.2021
SNAPLOC® Coupling with collar for mounting dome
Böllhoff
26.10.2021
SNAPLOC® Ball studs in clip form
Böllhoff
26.10.2021
SNAPLOC® Ball studs with internal thread
Böllhoff
26.10.2021
SNAPLOC® Coupling without collar for mounting dome
Böllhoff
26.10.2021
SNAPLOC® Ball studs with self-tapping external thread
Böllhoff
26.10.2021
SNAPLOC® Ball studs for injection moulding
Böllhoff
26.10.2021
SNAPLOC® Ball studs for insertion
Böllhoff
26.10.2021
DIN 1480 R - Steel zinc-plated
Böllhoff
26.10.2021
SNAPLOC® Ball studs with K’ in K’ thread
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表