您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 00021 - Nut connection
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_00021.prj},{NB=SO 00021-10-3/8 246.0210.280},{TYPE=SO 00021-10-3/8},{MATNR=246.0210.280},{DK=10.00},{G=G3/8},{BAR=100},{SW=17},{L=21.5},{D=21.0},{ZK=12.0},{EK=9.0},{KG=3.320},{GX=G3/8},{P=1.337},{NDM=16.662},{C=6.5},{VER=2},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
D
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 00021-4-1/8 246.0210.0...
SO 00021-4-1/8
246.0210.060
4.00
G1/8
125
12
15.5
0.0
7.0
3.5
0.870
CW617N (Messing)
SO 00021-5-1/8 246.0210.0...
SO 00021-5-1/8
246.0210.082
5.00
G1/8
125
12
15.5
0.0
7.0
4.0
0.910
CW617N (Messing)
SO 00021-6-1/8 246.0210.1...
SO 00021-6-1/8
246.0210.100
6.00
G1/8
125
12
16.5
0.0
8.0
4.5
0.970
CW617N (Messing)
SO 00021-6-1/4 246.0210.1...
SO 00021-6-1/4
246.0210.110
6.00
G1/4
125
14
18.5
17.0
9.0
4.5
1.980
CW617N (Messing)
SO 00021-6-3/8 246.0210.1...
SO 00021-6-3/8
246.0210.120
6.00
G3/8
125
17
21.0
21.0
11.0
4.5
3.460
CW617N (Messing)
SO 00021-8-1/4 246.0210.1...
SO 00021-8-1/4
246.0210.170
8.00
G1/4
125
14
19.0
17.0
10.0
7.0
1.980
CW617N (Messing)
SO 00021-8-3/8 246.0210.1...
SO 00021-8-3/8
246.0210.180
8.00
G3/8
125
17
21.0
21.0
12.0
7.0
3.420
CW617N (Messing)
SO 00021-8-1/2 246.0210.1...
SO 00021-8-1/2
246.0210.185
8.00
G1/2
125
19
23.5
26.0
11.0
7.0
5.530
CW617N (Messing)
SO 00021-10-3/8 246.0210....
SO 00021-10-3/8
246.0210.280
10.00
G3/8
100
17
21.5
21.0
12.0
9.0
3.320
CW617N (Messing)
SO 00021-10-1/2 246.0210....
SO 00021-10-1/2
246.0210.285
10.00
G1/2
100
19
24.0
26.0
12.0
9.0
5.410
CW617N (Messing)
SO 00021-12-1/2 246.0210....
SO 00021-12-1/2
246.0210.400
12.00
G1/2
100
19
26.0
26.0
13.5
11.0
5.860
CW617N (Messing)
SO 00021-14-1/2 246.0210....
SO 00021-14-1/2
246.0210.504
14.00
G1/2
64
22
28.5
26.0
16.0
13.0
6.520
CW617N (Messing)
SO 00021-15-1/2 246.0210....
SO 00021-15-1/2
246.0210.534
15.00
G1/2
64
22
28.5
26.0
16.0
14.0
6.210
CW617N (Messing)
SO 00021-15-3/4 246.0210....
SO 00021-15-3/4
246.0210.536
15.00
G3/4
64
27
30.0
32.0
17.0
14.0
10.150
CW617N (Messing)
SO 00021-6.35-1/8 246.021...
SO 00021-6.35-1/8
246.0210.135
6.35
G1/8
125
12
16.5
0.0
8.0
4.5
0.940
CW617N (Messing)
SO 00021-6.35-1/4 246.021...
SO 00021-6.35-1/4
246.0210.140
6.35
G1/4
125
14
18.5
17.0
9.0
4.5
1.920
CW617N (Messing)
SO 00021-7.94-1/4 246.021...
SO 00021-7.94-1/4
246.0210.168
7.94
G1/4
125
14
19.0
17.0
10.0
7.0
1.980
CW617N (Messing)
SO 00021-9.52-3/8 246.021...
SO 00021-9.52-3/8
246.0210.235
9.52
G3/8
100
17
21.5
21.0
12.0
8.0
3.360
CW617N (Messing)
SO 00021-12.7-1/2 246.021...
SO 00021-12.7-1/2
246.0210.434
12.70
G1/2
100
22
27.0
26.0
14.0
11.0
6.490
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 00020 - Union nut
SERTO
11.03.2024
SO 00021 MAN - Nut connection for pressure gauge
SERTO
11.03.2024
SO 03721 L - Male adaptor L union
SERTO
11.03.2024
SO 41600 - Adjustable male adaptor
SERTO
11.03.2024
SO 40001 - Compression ferrule
SERTO
11.03.2024
SO 40002 - Plug
SERTO
11.03.2024
SO 00001 - Compression ferrule
SERTO
11.03.2024
SO 00001 D - Compression ferrule for temperature probes
SERTO
11.03.2024
SO 41604 - Adjustable male adaptor radial dismantling
SERTO
11.03.2024
SO 50020 MAN - Union nut MAN
SERTO
11.03.2024
SO 02621 - Adjustable elbow union
SERTO
11.03.2024
SO 40231 - Kit unions SAE
SERTO
11.03.2024
SO 40001 D - Compression ferrule for temperature probes
SERTO
11.03.2024
DIN 6315C - Forked clamp with pin end
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表