您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 13021 - Tee union
SERTO
Aluminium - unions
Powered by
CAD模型選擇
{serto/07_aluminium/so_13021.prj},{NB=SO 13021-15 118.3000.150},{TYPE=SO 13021-15},{MATNR=118.3000.150},{DK=15.00},{BAR=100},{M=M20x1.5},{SW1=24},{SW2=19},{L=39.0},{ZK=26.0},{EK=12.0},{KG=8.100},{NDM=20.000},{P=1.500},{WERKSTOFF=AW 6082 (Aluminium)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO 13021-10 118.3000.100
SO 13021-10
118.3000.100
10.00
100
M14x1
17
14
31.0
20.5
8.0
3.400
AW 6082 (Aluminium)
SO 13021-12 118.3000.120
SO 13021-12
118.3000.120
12.00
100
M16x1
19
17
33.5
21.5
9.0
4.500
AW 6082 (Aluminium)
SO 13021-15 118.3000.150
SO 13021-15
118.3000.150
15.00
100
M20x1.5
24
19
39.0
26.0
12.0
8.100
AW 6082 (Aluminium)
SO 13021-18 118.3000.180
SO 13021-18
118.3000.180
18.00
100
M24x1.5
30
22
44.0
30.5
15.0
13.300
AW 6082 (Aluminium)
SO 13021-22 118.3000.220
SO 13021-22
118.3000.220
22.00
64
M28x1.5
32
27
48.0
31.5
18.0
15.800
AW 6082 (Aluminium)
SO 13021-28 118.3000.280
SO 13021-28
118.3000.280
28.00
64
M36x2
41
32
56.5
40.0
24.0
28.400
AW 6082 (Aluminium)
SO 13021-35 118.3000.350
SO 13021-35
118.3000.350
35.00
40
M42x2
50
41
62.0
45.0
30.0
43.300
AW 6082 (Aluminium)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 12824 - Single banjo
SERTO
11.03.2024
SO 11345 OR - Adjustable union with Conovor O-ring seal (FKM)
SERTO
26.04.2024
SO 11124 OR - Male adaptor union with Conovor O-Ring seal (FKM)
SERTO
11.03.2024
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
SERTO
26.04.2024
SO 10001 - Compression ferrule
SERTO
11.03.2024
Modèle 58123 - 2 pieces ball valve - Male / female BSP - Full bore - Lockab...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58153 - 2 pieces ball valve - Male / male BSPT - Full bore - Lockabl...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
SO 53021 - Tee union
SERTO
11.03.2024
SO 10021 - Nut connection
SERTO
11.03.2024
QH - ball valve
Festo
29.08.2023
Ball Valves 2930 N
Camozzi
16.05.2024
FBBSF - Ball valve/double piece type (large flow)
SRD-FA
09.09.2022
OTX Triple-Lok - Female branch tee
Parker
31.05.2022
JMTX Triple-Lok Run - Union tee reducing
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表