您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 42824 - Single banjo
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_42824.prj},{NB=SO 42824-10-3/8 018.2841.280},{TYPE=SO 42824-10-3/8},{MATNR=018.2841.280},{DK=10.00},{G=G3/8},{GX=16.662},{BAR=100},{M=M16x1},{SW1=19},{SW2=24},{SW3=22},{L=33.5},{D=25.0},{H=31.0},{IK=8.0},{ZK1=22.5},{ZK2=15.0},{EK=8.0},{KG=13.670},{NDM=16.0},{P=1.000},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
L
[mm]
D
[mm]
H
[mm]
IK
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 42824-3-1/8 018.2841.0...
SO 42824-3-1/8
018.2841.040
3.00
G1/8
125
M8x1
10
14
14
24.0
15.0
21.5
6.5
17.5
10.0
2.5
3.710
CW617N (Messing)
SO 42824-4-1/8 018.2841.0...
SO 42824-4-1/8
018.2841.060
4.00
G1/8
125
M8x1
10
14
14
23.5
15.0
21.5
6.5
17.5
10.0
3.4
3.670
CW617N (Messing)
SO 42824-5-1/8 018.2841.0...
SO 42824-5-1/8
018.2841.082
5.00
G1/8
125
M8x1
10
14
14
24.0
15.0
21.5
6.5
17.5
10.0
3.5
3.650
CW617N (Messing)
SO 42824-6-1/8 018.2841.1...
SO 42824-6-1/8
018.2841.100
6.00
G1/8
250
M10x1
12
14
14
25.0
15.0
21.5
6.5
17.5
10.0
3.8
4.050
CW617N (Messing)
SO 42824-6-1/4 018.2841.1...
SO 42824-6-1/4
018.2841.110
6.00
G1/4
150
M12x1
14
19
19
29.0
20.0
28.0
8.0
21.0
13.5
4.5
8.170
CW617N (Messing)
SO 42824-8-1/8 018.2841.1...
SO 42824-8-1/8
018.2841.160
8.00
G1/8
150
M12x1
14
14
14
25.5
15.0
21.5
6.5
17.5
10.0
3.8
4.420
CW617N (Messing)
SO 42824-8-1/4 018.2841.1...
SO 42824-8-1/4
018.2841.170
8.00
G1/4
150
M12x1
14
19
19
29.0
20.0
28.0
8.0
21.0
13.5
6.0
8.010
CW617N (Messing)
SO 42824-10-1/4 018.2841....
SO 42824-10-1/4
018.2841.270
10.00
G1/4
125
M14x1
17
19
19
31.0
20.0
28.0
8.0
21.0
13.5
6.5
8.590
CW617N (Messing)
SO 42824-10-3/8 018.2841....
SO 42824-10-3/8
018.2841.280
10.00
G3/8
100
M16x1
19
24
22
33.5
25.0
31.0
8.0
22.5
15.0
8.0
13.670
CW617N (Messing)
SO 42824-12-3/8 018.2841....
SO 42824-12-3/8
018.2841.390
12.00
G3/8
100
M16x1
19
24
22
33.5
25.0
31.0
8.0
22.5
15.0
8.5
13.390
CW617N (Messing)
SO 42824-12-1/2 018.2841....
SO 42824-12-1/2
018.2841.400
12.00
G1/2
100
M20x1.5
24
30
27
39.0
30.0
37.0
10.0
26.5
18.0
10.0
25.600
CW617N (Messing)
SO 42824-13-1/2 018.2841....
SO 42824-13-1/2
018.2841.454
13.00
G1/2
40
M20x1.5
24
30
27
39.0
30.0
37.0
10.0
26.5
18.0
10.5
25.490
CW617N (Messing)
SO 42824-14-1/2 018.2841....
SO 42824-14-1/2
018.2841.504
14.00
G1/2
40
M20x1.5
24
30
27
39.0
30.0
37.0
10.0
26.5
18.0
10.5
25.320
CW617N (Messing)
SO 42824-15-1/2 018.2841....
SO 42824-15-1/2
018.2841.534
15.00
G1/2
40
M20x1.5
24
30
27
39.0
30.0
37.0
10.0
26.5
18.0
10.5
25.060
CW617N (Messing)
SO 42824-3,2-1/8 018.2841...
SO 42824-3,2-1/8
018.2841.045
3.20
G1/8
125
M8x1
10
14
14
24.0
15.0
21.5
6.5
17.5
10.0
2.5
3.710
CW617N (Messing)
SO 42824-6,35-1/8 018.284...
SO 42824-6,35-1/8
018.2841.135
6.35
G1/8
250
M10x1
12
14
14
25.0
15.0
21.5
6.5
17.5
10.0
3.8
4.050
CW617N (Messing)
SO 42824-9,52-1/4 018.284...
SO 42824-9,52-1/4
018.2841.230
9.52
G1/4
125
M14x1
17
19
19
31.0
20.0
28.0
8.0
21.0
13.5
6.5
8.590
CW617N (Messing)
SO 42824-12,7-1/2 018.284...
SO 42824-12,7-1/2
018.2841.434
12.70
G1/2
40
M20x1.5
24
30
27
39.0
30.0
37.0
10.0
26.5
18.0
10.5
25.490
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 41124 - Male adaptor union with edge seal
SERTO
11.03.2024
SO 42824 METR - Single banjo METR
SERTO
30.04.2024
SO 43021 - Tee union
SERTO
11.03.2024
SO 42621 - Adjustable elbow union
SERTO
11.03.2024
SO 40526 - Hose nozzle pre-assembled
SERTO
11.03.2024
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
HELICOIL® Plus Free Running thread inserts - BSP/G
Böllhoff
26.10.2021
SO 41326 - Adjustable union radial dismantling
SERTO
11.03.2024
DS-SBE - With sealing edge ring, fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
SO 40503 - Hose nozzle
SERTO
11.03.2024
SO 43824 - Tee banjo
SERTO
11.03.2024
HELICOIL® Plus Screwlock thread insert - Metric standard thread
Böllhoff
26.10.2021
SO 40003 - Stiffener sleeve to reinforce tubes
SERTO
11.03.2024
DS-SBD - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表