您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 50511 - Male adaptor hose nozzle R
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/so_50511.prj},{NB=SO 50511-8-1/2 056.0511.185},{TYPE=SO 50511-8-1/2},{MATNR=056.0511.185},{DK1=8.00},{R=R1/2},{RX=20.955},{SW=22},{L=40.0},{D=9.5},{IK=16.0},{BK=17.0},{BKX=5.0},{EK1=6.0},{EK2=13.0},{KG=4.800},{VERS=1.000},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK1
[mm]
R
Thread R
ⁿ/ₐ
RX
[mm]
SW
[mm]
L
[mm]
D
[mm]
IK
i
[mm]
BK
B
[mm]
EK1
e1
[mm]
EK2
e2
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO 50511-4-1/8 056.0511.0...
SO 50511-4-1/8
056.0511.060
4.00
R1/8
9.728
10
23.0
5.0
8.0
11.0
3.0
6.0
0.560
1.4571 (inox)
SO 50511-4-1/4 056.0511.0...
SO 50511-4-1/4
056.0511.065
4.00
R1/4
13.157
14
28.5
5.0
12.0
11.0
3.0
8.5
1.370
1.4571 (inox)
SO 50511-6-1/8 056.0511.1...
SO 50511-6-1/8
056.0511.100
6.00
R1/8
9.728
10
29.0
7.5
8.0
17.0
4.0
6.0
0.760
1.4571 (inox)
SO 50511-6-1/4 056.0511.1...
SO 50511-6-1/4
056.0511.110
6.00
R1/4
13.157
14
34.5
7.5
12.0
17.0
5.0
8.5
1.460
1.4571 (inox)
SO 50511-6-3/8 056.0511.1...
SO 50511-6-3/8
056.0511.120
6.00
R3/8
16.662
17
35.0
7.5
12.0
17.0
5.0
10.5
2.290
1.4571 (inox)
SO 50511-6-1/2 056.0511.1...
SO 50511-6-1/2
056.0511.125
6.00
R1/2
20.955
22
40.0
7.5
16.0
17.0
5.0
13.0
4.630
1.4571 (inox)
SO 50511-8-1/8 056.0511.1...
SO 50511-8-1/8
056.0511.160
8.00
R1/8
9.728
10
29.0
9.5
8.0
17.0
6.0
6.0
0.850
1.4571 (inox)
SO 50511-8-1/4 056.0511.1...
SO 50511-8-1/4
056.0511.170
8.00
R1/4
13.157
14
34.5
9.5
12.0
17.0
6.0
8.5
1.640
1.4571 (inox)
SO 50511-8-3/8 056.0511.1...
SO 50511-8-3/8
056.0511.180
8.00
R3/8
16.662
17
35.0
9.5
12.0
17.0
6.0
10.5
2.470
1.4571 (inox)
SO 50511-8-1/2 056.0511.1...
SO 50511-8-1/2
056.0511.185
8.00
R1/2
20.955
22
40.0
9.5
16.0
17.0
6.0
13.0
4.800
1.4571 (inox)
SO 50511-10-1/4 056.0511....
SO 50511-10-1/4
056.0511.270
10.00
R1/4
13.157
14
36.5
11.5
12.0
19.0
8.0
8.0
1.820
1.4571 (inox)
SO 50511-10-3/8 056.0511....
SO 50511-10-3/8
056.0511.280
10.00
R3/8
16.662
17
37.0
11.5
12.0
19.0
8.0
10.5
2.550
1.4571 (inox)
SO 50511-10-1/2 056.0511....
SO 50511-10-1/2
056.0511.285
10.00
R1/2
20.955
22
42.0
11.5
16.0
19.0
8.0
13.0
4.910
1.4571 (inox)
SO 50511-12,7-1/4 056.051...
SO 50511-12,7-1/4
056.0511.380
12.70
R1/4
13.157
17
52.0
15.0
12.0
33.0
8.0
8.0
4.260
1.4571 (inox)
SO 50511-13-3/8 056.0511....
SO 50511-13-3/8
056.0511.450
13.00
R3/8
16.662
17
39.0
15.0
12.0
21.0
11.0
11.0
2.640
1.4571 (inox)
SO 50511-13-1/2 056.0511....
SO 50511-13-1/2
056.0511.454
13.00
R1/2
20.955
22
44.0
15.0
16.0
21.0
11.0
11.0
5.590
1.4571 (inox)
SO 50511-16-1/2 056.0511....
SO 50511-16-1/2
056.0511.566
16.00
R1/2
20.955
22
49.0
18.0
16.0
26.0
13.0
13.0
5.720
1.4571 (inox)
SO 50511-19-1/2 056.0511....
SO 50511-19-1/2
056.0511.676
19.00
R1/2
20.955
22
49.0
21.5
16.0
26.0
16.0
16.0
4.930
1.4571 (inox)
SO 50511-19-3/4 056.0511....
SO 50511-19-3/4
056.0511.678
19.00
R3/4
26.441
27
51.0
21.5
16.5
26.0
16.0
16.0
9.170
1.4571 (inox)
SO 50511-25-1 056.0511.81...
SO 50511-25-1
056.0511.810
25.00
R1
33.249
36
59.0
27.5
20.0
29.0
22.0
22.0
16.000
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 40511 - Male adaptor hose nozzle R
SERTO
11.03.2024
SO 50511 NPT - Male adaptor hose nozzle NPT
SERTO
11.03.2024
KGS (Hexagon Socket Head Male Connector) - Stainless One-touch Fittings / H...
SMC
28.09.2023
B227 - Male Hose Adaptor, Parallel
AIRWORK
27.06.2022
EAGK - Male adaptor nipples BSPT, with 60° taper
EXMAR
02.06.2021
SO 30511 - Male adaptor hose nozzle R
SERTO
11.03.2024
LO CV 1100 METR - Male adaptor hose nozzle
SERTO
11.03.2024
ECES - Male adaptor nipples with 24° taper, for tube fittings
EXMAR
02.06.2021
LO CV 1100 - Male adaptor hose nozzle
SERTO
11.03.2024
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
SO 80511 - Male adaptor hose nozzle R
SERTO
11.03.2024
SO 42221 - Elbow union with female adaptor SO 40030
SERTO
11.03.2024
EDKR - Tapered nipples, straight, for fittings with 60° taper
EXMAR
02.06.2021
AD A 50 G-R - Male adaptor G-R
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表