您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Solid stainless steel hinge, half-round
MOVET
Mechanical Parts
Hinges - Stainless steel
Powered by
CAD模型選擇
{movet/mechanische_bauteile/scharniere_edelstahl/extractable_welding_hinges_1_asmtab.prj},{NB=MOVET+45860050L(high0)},{TYP=45860050L},{BESTNR=4061408018383},{LODLEVEL=high},{ROT=0},{DES=Stainless steel hinge for glossy doors , 57x30},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/60050l_60120.pdf},{COLOR=1},{PPATH=parts/extractable_welding_hinges_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MOVET+4061408018383
45860050L
4061408018383
Stainless steel hinge for...
MOVET+4061408034451
45860050S
4061408034451
Stainless steel hinge for...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hinge stainless steel, inside
MOVET
13.12.2019
Heavy Duty Hinge
FATH
28.05.2024
LE07UL
Line Tech
10.08.2021
Fig. 2616 - Manhole cover
vonRoll hydro
20.03.2024
Heavy duty stainless steel hinge, short
MOVET
13.12.2019
3073322 - UW 10
PHOENIX CONTACT
07.12.2023
Heavy duty stainless steel hinge, long
MOVET
13.12.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表