您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRC/NL ZAMA - Grey non-marking thermoplastic rubber wheels, polypropylene centre, swivel "ZAMA" stem bracket
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71nl/src_nl_zama_asmtab.prj},{NB=719201},{COD=719201},{BR=1},{WT=CB},{D=80},{F=30},{H=109},{G=73},{T=20},{FS=65},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=70},{DD=12},{L1=55},{COD1=717401},{COD2=716501},{L=40},{VER=1},{TG=0},{W=0.65},{DFA=8},{INFO=Technical description},{PPATH=src_nl_zama_asmtpl.prj},{VERSHIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
T
Stem diametre
[mm]
FS
F Stem length
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
719201
719201
80
30
109
20
65
37
70
0.65
719202
719202
100
30
130
20
65
35
100
0.75
719203
719203
125
35
158
20
65
37
120
0.92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表