您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP NL/FR - Ruote in poliuretano iniettato
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71nl/srfp_nl_fr_asmtab.prj},{NB=716523PF},{BR=2},{WT=CR},{D=125},{CODCB=711103},{F=35},{H=156},{G=73},{C=12},{E=37},{O=120},{LC=120},{DD=15},{L1=60},{COD1=717803},{COD2=716523},{L=45},{VER=1},{TG=1},{DFA=8},{INFO=Technical description},{W1=0.820},{W2=0.980},{TGX=1, 'Yes', 0, 'No'},{DDX=15},{VERS=0},{PPATH=srfp_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
[kg]
716501PF
716501
CB
80
30
107
73
12
40
120
70
0.71
716502PF
716502
CB
100
30
128
73
12
35
120
100
0.84
716503PF
716503
CB
125
35
156
73
12
37
120
120
0.95
716504PF
716504
CB
150
35
182
73
12
34
120
140
1.04
716511PF
716511
CB
150
45
188
102
20
56
156
180
1.87
716506PF
716506
CB
200
50
236
102
20
56
156
225
2.26
716521PF
716521
CR
80
30
107
73
12
40
120
70
0.73
716522PF
716522
CR
100
30
128
73
12
35
120
100
0.84
716523PF
716523
CR
125
35
156
73
12
37
120
120
0.98
716524PF
716524
CR
150
35
182
73
12
34
120
140
1.00
716531PF
716531
CR
150
45
188
102
20
56
156
180
1.92
716526PF
716526
CR
200
50
236
102
20
56
156
225
2.29
715501
715501
CC
80
30
107
73
12
40
120
70
0.70
715502
715502
CC
100
30
128
73
12
35
120
100
0.75
715503
715503
CC
125
35
156
73
12
37
120
120
0.94
715511
715511
CC
150
45
188
102
20
56
156
200
2.06
715510
715510
CC
160
50
193
102
20
56
156
220
2.15
715506
715506
CC
200
50
236
102
20
56
156
250
2.41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表