您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP NLX - Thermoplastic rubber wheels, swivel bolt hole bracket type "NLX"
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71nlx/srfp_nlx_asmtab.prj},{NB=718001PF},{BR=1},{WT=CR},{D=80},{CODCB=711101},{F=30},{H=107},{G=73},{C=12},{E=40},{O=120},{LC=70},{DD=12},{L1=55},{COD1=718001},{COD2=718821},{L=40},{VER=1},{TG=1},{DFA=8},{TG1= 1, 'Yes', 0, 'No'},{W=0.56},{INFO=Technical description},{PPATH=srfp_nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
717901PF
717901
CB
80
30
107
73
12
40
70
0.53
717902PF
717902
CB
100
30
128
73
12
35
100
0.57
717903PF
717903
CB
125
35
156
73
12
37
120
0.74
717904PF
717904
CB
150
35
182
73
12
37
140
0.95
717911PF
717911
CB
150
45
188
102
20
56
180
1.46
717906
717906
CB
200
50
236
102
20
56
225
1.99
718001PF
718001
CR
80
30
107
73
12
40
70
0.56
718002PF
718002
CR
100
30
128
73
12
35
100
0.58
718003PF
718003
CR
125
35
156
73
12
37
120
0.77
718004PF
718004
CR
150
35
182
73
12
37
140
1.00
718011PF
718011
CR
150
45
188
102
20
56
180
1.51
718006
718006
CR
200
50
236
102
20
56
225
2.02
716311
716311
CC
150
45
188
0
0
56
180
1.71
716310
716310
CC
160
50
193
0
0
56
200
1.80
716336
716336
CC
200
50
236
0
0
56
225
2.11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表