您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Light duty
23 - STANDARD RUBBER WHEELS, PRESSED STEEL DISCS
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie23/23nl/srp_nl_fr_asmtab.prj},{NB=235206},{COD=235206},{WT=CB},{D=200},{BR=3},{DX=200},{F=50.0},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=230},{DD=20},{L1=80},{L=60},{DFA=12},{TG=0},{W=3.39},{INFO=Technical description},{VER=6},{TG1=0, 'No', 1, 'Yes'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COD
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
235201
235201
CB
80
25.0
107
100x85
80x60
9
40
120
65
0.87
235202
235202
CB
100
30.0
128
100x85
80x60
9
35
120
80
1.00
235203
235203
CB
125
37.5
156
100x85
80x60
9
37
120
130
1.30
235204
235204
CB
140
37.5
176
100x85
80x60
9
34
120
150
1.46
235211
235211
CB
150
40.0
182
100x85
80x60
9
34
120
170
1.57
235210
235210
CB
160
40.0
199
140x110
105x80
11
56
156
180
2.69
235206
235206
CB
200
50.0
240
140x110
105x80
11
56
156
230
3.39
235221
235221
CR
80
25.0
107
100x85
80x60
9
40
120
65
0.89
235222
235222
CR
100
30.0
128
100x85
80x60
9
35
120
80
1.03
235223
235223
CR
125
37.5
156
100x85
80x60
9
37
120
130
1.33
235224
235224
CR
140
37.5
176
100x85
80x60
9
34
120
150
1.49
235231
235231
CR
150
40.0
182
100x85
80x60
9
34
120
170
1.60
235230
235230
CR
160
40.0
199
140x110
105x80
11
56
156
180
2.75
235226
235226
CR
200
50.0
240
140x110
105x80
11
56
156
230
3.45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表