您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
Industrial - Light duty
52 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie52/52nl/srp_nl_asmtab.prj},{NB=524708},{COD=524708},{WT=CB},{D=250},{BR=1},{DX=250},{F=60},{H=296},{AXB=200x160},{AAXBB=160x120},{EE=14},{E=87},{O=MIN},{LC=300},{DD=25},{L1=110},{L=90},{DFA=12},{TG=0},{W=6.02},{INFO=Technical description},{VER=MIN},{TG1=0, 'No'},{BRX= 1, 'SRP/NL', 2, 'SF/NL'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
COD
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
524401
524401
CB
80
25
107
100x85
80x60
9
40
65
0.64
524402
524402
CB
100
30
128
100x85
80x60
9
35
80
0.73
524403
524403
CB
125
37.5
156
100x85
80x60
9
37
110
1.06
524404
524404
CB
140
37.5
177
100x85
80x60
9
34
120
1.18
524411
524411
CB
150
40
182
100x85
80x60
9
34
130
1.31
524412
524412
CB
160B
40
187
100x85
80x60
9
50
150
1.41
524410
524410
CB
160
40
199
140x110
105x80
11
56
150
2.10
524405
524405
CB
180
45
219
140x110
105x80
11
56
180
2.40
524406
524406
CB
200
50
240
140x110
105x80
11
56
225
2.72
524708
524708
CB
250
60
296
200x160
160x120
14
87
300
6.02
524601
524601
CR
80
25
107
100x85
80x60
9
40
65
0.69
524602
524602
CR
100
30
128
100x85
80x60
9
35
80
0.78
524603
524603
CR
125
37.5
156
100x85
80x60
9
37
110
1.09
524604
524604
CR
140
37.5
177
100x85
80x60
9
34
120
1.20
524611
524611
CR
150
40
182
100x85
80x60
9
34
130
1.31
524612
524612
CR
160B
40
187
100x85
80x60
9
50
150
1.43
524610
524610
CR
160
40
199
140x110
105x80
11
56
150
2.18
524605
524605
CR
180
45
219
140x110
105x80
11
56
180
2.40
524606
524606
CR
200
50
240
140x110
105x80
11
56
225
2.76
524908
524908
CR
250
60
296
200x160
160x120
14
87
300
6.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with...
Tellurerota
06.05.2024
SF/NL - Standard rubber wheels, fixed bracket type "NL"
Tellurerota
06.05.2024
SRP/NL - "SIGMA ELASTIC" rubber wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
SF/NL - "SIGMA ELASTIC" rubber wheels, aluminium centre, fixed bracket type...
Tellurerota
06.05.2024
SRFP/NL - Standard rubber wheels, swivel bolt hole bracket type "NL"
Tellurerota
06.05.2024
SRP/P FR - "TR-POWERHIGH" polyurethane wheels, aluminium centre, swivel top...
Tellurerota
06.05.2024
SRC - Rubber wheels, polyamide centre with threadguards, swivel bracket wit...
Tellurerota
06.05.2024
65ALCC - "TR" polyurethane wheels, aluminium centre, ball bearing bore
Tellurerota
06.05.2024
77CC - "TR" polyurethane transpallet rollers, polyamide 6 centre, ball bear...
Tellurerota
06.05.2024
SF/P - "SIGMA ELASTIC" rubber wheels, aluminium centre, fixed bracket type ...
Tellurerota
06.05.2024
SF/P - "TR-POWERHIGH" polyurethane wheels, aluminium centre, fixed bracket...
Tellurerota
06.05.2024
RE.F8-H - ELESA-Elastic rubber wheels
Elesa
13.05.2024
52PPCR - Standard rubber wheels, polypropylene centre, roller bearing bore
Tellurerota
06.05.2024
SRP/NL HEX
Tellurerota
03.03.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表