您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SSCP - Metric
Carl Hirschmann
Spherical bearings
SSCP-SSC
Maintenance-free
Powered by
CAD模型選擇
{hirschmann/spherical_bearings/sscp_ssc/maintenance_free/sscp_asmtab.prj},{NB=SSCP14(0)},{SERIES=SSCP},{MATERIAL2=},{MATERIAL3=},{TYPE=14},{D=14},{DD=34},{B=19.0},{C=13.50},{D1=16.8},{K=25.400},{ALPHA=0},{WEIGHT=110},{DIAMETER=28.0},{FASE=0.30},{FASE2=0.30},{H=2.0},{GROOVE=32.0},{PPATH=parts/sscp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MATERIAL1
Outer part material
ⁿ/ₐ
D
d H7
[mm]
DD
D h6
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
K
Ball Ø
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
SSCP3
Free-cutting steel 1.0718...
3
12
6.0
4.50
5.2
7.937
15
4
SSCP4
Free-cutting steel 1.0718...
4
14
7.0
5.25
6.4
9.520
14
6
SSCP5
Free-cutting steel 1.0718...
5
16
8.0
6.00
7.7
11.112
13
9
SSCP6
Free-cutting steel 1.0718...
6
18
9.0
6.75
8.9
12.700
13
13
SSCP8
Free-cutting steel 1.0718...
8
22
12.0
9.00
10.4
15.875
13
24
SSCP10
Free-cutting steel 1.0718...
10
26
14.0
10.50
12.9
19.050
13
40
SSCP12
Free-cutting steel 1.0718...
12
30
16.0
12.00
15.4
22.225
13
80
SSCP14
Free-cutting steel 1.0718...
14
34
19.0
13.50
16.8
25.400
15
110
SSCP16
Free-cutting steel 1.0718...
16
38
21.0
15.00
19.3
28.575
15
130
SSCP18
Free-cutting steel 1.0718...
18
42
23.0
16.50
21.8
31.750
15
170
SSCP20
Free-cutting steel 1.0718...
20
46
25.0
18.00
24.3
34.925
15
230
SSCP22
Free-cutting steel 1.0718...
22
50
28.0
20.00
25.8
38.100
15
280
SSCP25
Free-cutting steel 1.0718...
25
56
31.0
22.00
29.6
42.850
15
390
SSCP30
Free-cutting steel 1.0718...
30
66
37.0
25.00
34.8
50.800
15
610
SSCP35
Free-cutting steel 1.0718...
35
78
43.0
30.00
40.3
59.000
16
850
SSCP40
Free-cutting steel 1.0718...
40
87
49.0
35.00
44.2
66.000
15
1420
SSCP50
Free-cutting steel 1.0718...
50
108
60.0
45.00
55.8
82.000
14
2630
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表