您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
杭州钱江链传动有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/qianjiang/ssk1.prj},{NB=S52SK1},{NO=S52SK1},{P=38.10},{B1=22.23},{H2=17.3},{T=2.8},{C=22.1},{F=31.8},{D4=8.3},{K=9.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NO
Chain NO.
ⁿ/ₐ
P
[mm]
B1
[mm]
H2
[mm]
T
[mm]
C
[mm]
F
[mm]
D4
[mm]
K
[mm]
S32SK1
S32SK1
29.21
15.88
13.2
1.8
17.3
26.2
5.3
6.9
S42SK1
S42SK1
34.93
19.05
19.8
2.8
23.6
34.3
8.3
11.5
S52SK1
S52SK1
38.10
22.23
17.3
2.8
22.1
31.8
8.3
9.9
S55SK1
S55SK1
41.40
22.23
17.3
2.8
19.8
30.2
8.3
11.5
S62SK1
S62SK1
41.91
26.20
17.3
2.5
24.6
38.6
8.3
14.7
S77SK1
S77SK1
58.34
22.23
26.2
4.0
36.3
50.0
8.3
11.5
S88SK1
S88SK1
66.27
28.58
26.2
4.0
43.7
55.6
8.3
9.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB 85-88 - 方头长圆柱端紧定螺钉
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
GB 946-88 - 开槽球面圆柱头轴位螺钉
Chinese Manufacturers
21.05.2014
GB/T6184-2000 - 1型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
LPGH/LPGHG - Stripper Guide Pins-Head Type
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
Q683 - Middle fixed double-tube tabletling
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表