您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7102 - Guide pillar, reduced
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7102.prj},{NB=ST710219-20X107},{D1=19},{D2=20},{L1=107.0},{L2=33.5},{R1=2},{WG=0.253},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
h3
[mm]
D2
h3
[mm]
L1
[mm]
L2
[mm]
WG
Weight
[kg]
ST710215-16X92.5
ST710215-16X92.5
15
16
92.5
33.5
0.138
ST710215-16X102.5
ST710215-16X102.5
15
16
102.5
43.5
0.152
ST710215-16X107
ST710215-16X107
15
16
107.0
33.5
0.160
ST710219-20X92.5
ST710219-20X92.5
19
20
92.5
33.5
0.218
ST710219-20X107
ST710219-20X107
19
20
107.0
33.5
0.253
ST710219-20X120
ST710219-20X120
19
20
120.0
41.0
0.290
ST710219-20X150
ST710219-20X150
19
20
150.0
71.5
0.350
ST710224-25X120
ST710224-25X120
24
25
120.0
41.0
0.450
ST710224-25X150
ST710224-25X150
24
25
150.0
71.5
0.560
ST710238-40X197
ST710238-40X197
38
40
197.0
83.0
1.854
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7181 - Quick-change guide pillars with disc and screw
Steinel Normalien
14.05.2024
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Steinel Normalien
14.05.2024
ST 7173 - Ball cages made of plastic with mounting service
Steinel Normalien
14.05.2024
ST 7191 - Guide bushes, mini-series
Steinel Normalien
14.05.2024
2678AZ
EMUGE-FRANKEN
23.11.2017
CG-06 - Colonne guidage épaulée acier
LYPSIS
01.08.2022
Fuerungssauelen mit Einpressansatz
Ready
29.04.2021
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
202.31. - Guide pillar ECO-LINE endwise bolt-on type, ~DIN 9825/~ISO 9182-2
FIBRO
21.07.2023
R02 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
TFM...V - Variable Area flow meter
Elettrotec
07.04.2023
2021.46. - Guide pillar with collar, screw clamp retention, DIN 9825/~ISO 9...
FIBRO
20.09.2023
AL - Accessorio AL
TVMP
27.5.2004
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表