您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
STAINLESS STEEL NUT FOR HEADS
Metalwork
Actuators
Stainless steel cylinders
Stainless steel ISO 6432
Accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/inox_cylinders/mini_cyl_iso_6432/accessories/fixings/nut_for_head_ss.prj},{NB=095X120010-16},{CODE=095X120010},{DI=16},{DIX=16},{CH=22},{F=M16 x 1.5},{FNDM=16.000},{FP=1.500},{H=5},{WG=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
CH
[mm]
F
Thread
ⁿ/ₐ
H
[mm]
095X120010
095X120010
22
M16 x 1.5
5
095X200010
095X200010
27
M22 x 1.5
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表