您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Stainless steel roller chains standard simplex DIN 8187
Haberkorn
Driving elements
Chains
Standard stainless steel DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_stainless_steel_din_8187/simplex_chains_bea_iso_in_ss_asmtab.prj},{NB=T18520},{NAME=Stainless steel roller chain standard simplex 08 B-1 (1/2\"x5/16\")},{ISO=08B-1},{CNSORDERNO=T18520},{P=12.700},{PI=1/2\"},{B1=7.75},{D2=4.45},{D1=8.51},{A2=17.0},{G=11.81},{CMIN=12.0},{CMED=12.7},{KG=0.68},{PPATH=simplex_chains_bea_iso_in_ss_asmtpl.prj},{CNSORDERNO2=640112000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
[KN]
KG
q ?
[kg/m]
T18519
Stainless steel roller ch...
06B-1
T18519
9.525
3/8"
5.72
3.28
6.35
13.5
8.26
6.6
6.9
0.40
T18520
Stainless steel roller ch...
08B-1
T18520
12.700
1/2"
7.75
4.45
8.51
17.0
11.81
12.0
12.7
0.68
T18521
Stainless steel roller ch...
10B-1
T18521
15.875
5/8"
9.65
5.08
10.16
19.6
14.73
15.0
16.8
0.91
T18522
Stainless steel roller ch...
12B-1
T18522
19.050
3/4"
11.68
5.72
12.07
22.7
16.13
17.0
17.5
1.12
T29354
Stainless steel roller ch...
16B-1
T29354
25.400
1"
17.02
8.28
15.88
36.1
21.08
40.0
41.0
2.59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表