您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape W
Mitsuboshi Belting
Trapezoidal Tooth
L, StarQuick (Quick delivery)
Belt width 25.4mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/l_starquick_q_d/belt_width_25_4mm_starquick_q_d/standard_shape_w.prj},{NB=48L100W (,16,0,0,0,0,,No, ,None,None)},{STDST=Standard stock item},{STDRT=48},{DESCR=L - Belt Width 25.4 mm},{ORDER=48L100W},{MATERIAL=Casting},{NT=48},{SOB=},{D1=16},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{PD=145.53},{OD=144.77},{LA=33},{LW=53},{K=20},{D=65},{HH=1.77},{DMIN=16},{DMAX=38},{E=124},{G=11},{R=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LW
Width
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
HH
Height
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
E
Diameter of relief
[mm]
G
Depth of relief
[mm]
R
Radius
[mm]
46L100W
-
46
L - Belt Width 25.4 mm
46L100W
Casting
139.47
138.71
33
53
20
65
1.77
16
38
118
11
3
48L100W
Standard stock item
48
L - Belt Width 25.4 mm
48L100W
Casting
145.53
144.77
33
53
20
65
1.77
16
38
124
11
3
50L100W
Standard stock item
50
L - Belt Width 25.4 mm
50L100W
Casting
151.60
150.83
33
53
20
65
1.77
16
38
130
11
3
60L100W
Standard stock item
60
L - Belt Width 25.4 mm
60L100W
Casting
181.91
181.15
33
53
20
65
1.77
16
38
160
11
3
72L100W
Standard stock item
72
L - Belt Width 25.4 mm
72L100W
Casting
218.30
217.53
33
53
20
65
1.77
16
38
197
11
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表