您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Straight attachments, both sides - Type E straight attachments, both sides
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (European type)
Single hole bent and straight attachments
Type E - straight attachments, both sides
Powered by
CAD模型選擇
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_eb/winkel_und_flachlaschen/form_e_zweiseitige_flachlasche/form_e_zweiseitige_flachlasche.prj},{NB=1361 0501 1300},{CNSORDERNO=1361 0501 1300},{INFO=PDF Katalog},{AUS=Standard},{WIP=501},{ISO=10 B-1},{P=15.875},{B1=9.65},{B2=13.28},{B3=13.41},{D1=10.16},{D2=5.08},{G=14.7},{L1=19.6},{M1=15.0},{DL=5.5},{LF=17.2},{HF=26.7},{S=1.70},{ECLASS=23-17-04-06},{ZTNR=73151190},{SA=1.70},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
M1
Attachment dimension
[mm]
DL
Attachment dimension
[mm]
LF
Attachment dimension
[mm]
S
Attachment dimension
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
1361 0450 1300
1361 0450 1300
Standard chain
450
05 B-1
8.000
3.00
4.77
4.90
5.00
2.31
7.1
8.6
8.0
3.2
7.5
0.80
23-17-04-06
73151190
1361 0455 1300
1361 0455 1300
Standard chain
455
06 B-1
9.525
5.72
8.53
8.66
6.35
3.28
8.2
13.5
8.0
3.5
9.0
1.25
23-17-04-06
73151190
1361 0331 1300
1361 0331 1300
Standard chain
331
081
12.700
3.30
5.80
5.93
7.75
3.66
9.9
10.2
10.5
3.5
11.3
0.95
23-17-04-06
73151190
1361 0332 1300
1361 0332 1300
Standard chain
332
-
12.700
4.88
7.20
7.33
7.75
3.66
9.9
11.2
10.5
3.5
11.5
0.95
23-17-04-06
73151190
1361 0462 1300
1361 0462 1300
Standard chain
462
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
12.5
4.5
14.7
1.50
23-17-04-06
73151190
1361 0501 1300
1361 0501 1300
Standard chain
501
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
15.0
5.5
17.2
1.70
23-17-04-06
73151190
1361 0513 1300
1361 0513 1300
Standard chain
513
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
16.1
22.7
18.5
6.6
18.7
1.80
23-17-04-06
73151190
1361 0548 1300
1361 0548 1300
Standard chain
548
16 B-1
25.400
17.02
25.40
25.60
15.88
8.28
21.0
36.1
25.0
9.0
28.6
3.00
23-17-04-06
73151190
1361 0563 1300
1361 0563 1300
Standard chain
563
20 B-1
31.750
19.56
29.00
29.20
19.05
10.19
26.4
43.2
35.0
9.0
30.5
3.75
23-17-04-06
73151190
1361 0596 1300
1361 0596 1300
Standard chain
596
24 B-1
38.100
25.40
37.90
38.20
25.40
14.63
33.4
53.4
38.0
11.0
41.0
5.00
23-17-04-06
73151190
1361 0613 1300
1361 0613 1300
Standard chain
613
28 B-1
44.450
30.99
46.50
46.80
27.94
15.90
37.0
65.1
45.0
14.0
52.5
6.00
23-17-04-06
73151190
1361 0652 1300
1361 0652 1300
Standard chain
652
32 B-1
50.800
30.99
45.50
45.80
29.21
17.81
42.2
67.4
50.0
14.0
53.5
6.00
23-17-04-06
73151190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex roller chains - Simplex roller chains according to ISO 606 (Europea...
Wippermann
18.06.2024
Sprockets - Sprockets for simplex roller chains
Wippermann
23.11.2021
Plate sprocket - Plate sprockets for simplex roller chains according to ISO...
Wippermann
02.02.2022
Straight attachments, both sides - Type E2 straight attachments, both sides
Wippermann
14.01.2022
Connecting link - Connecting link No. 11 Simplex (European type)
Wippermann
05.12.2018
Bent attachments, both sides - Type B bent attachments, both sides
Wippermann
14.01.2022
Simplex roller chains (works-standard) - Simplex roller chains (works-stand...
Wippermann
10.12.2018
Bent attachments, one side - Type A bent attachments, one side
Wippermann
14.01.2022
BVNPT3, BVNPC3, BVNST3, BVNSC3, BVNRT3 - Double Plus Chain Conveyors BV Ser...
Misumi
18.12.2023
Straight attachments, both sides - Type E2 RF straight attachments, both si...
Wippermann
14.01.2022
Extended pin - Type F extended pins (available on alternate sides)
Wippermann
14.01.2022
Double pitch roller chains - Double pitch roller chains according to ISO 12...
Wippermann
10.12.2018
Simplex roller chains type series GL (straight plates) - Simplex roller cha...
Wippermann
05.12.2018
Straight attachments, one side - Type D straight attachments, one side
Wippermann
14.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表