您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Straight attachments, both sides - Type E2 straight attachments, both sides
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (European type)
Two-hole bent and straight attachments
Type E2 - straight attachments, both sides
Powered by
CAD模型選擇
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_eb/winkel_und_flachlaschen_breit/form_e_2_zweiseitige_flachlasche/form_e_2_zweiseitige_flachlasche_al.prj},{NB=1371 0501 1300},{CNSORDERNO=1371 0501 1300},{INFO=PDF Katalog},{AUS=Standard},{WIP=501},{ISO=10 B-1},{P=15.875},{B1=9.65},{B2=13.28},{B3=13.41},{D1=10.16},{D2=5.08},{G=14.7},{L1=19.6},{M1=28.5},{DL=5.5},{S=1.70},{G1=15.9},{HF=26.7},{LF=17.2},{H=10.0},{ECLASS=23-17-04-06},{ZTNR=73151190},{SA=1.70},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
M1
Attachment dimension
[mm]
DL
Attachment dimension
[mm]
S
Attachment dimension
[mm]
G1
Attachment dimension
[mm]
HF
Attachment dimension
[mm]
LF
Attachment dimension
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
1371 0455 1300
1371 0455 1300
Standard chain
455
06 B-1
9.525
5.72
8.53
8.66
6.35
3.28
8.2
13.5
18.2
3.2
1.25
9.5
12.6
9.2
23-17-04-06
73151190
1371 0462 1300
1371 0462 1300
Standard chain
462
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
23.2
4.5
1.50
12.7
20.3
14.7
23-17-04-06
73151190
1371 0501 1300
1371 0501 1300
Standard chain
501
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
28.5
5.5
1.70
15.9
26.7
17.2
23-17-04-06
73151190
1371 0513 1300
1371 0513 1300
Standard chain
513
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
16.1
22.7
34.8
6.6
1.80
19.1
29.0
18.7
23-17-04-06
73151190
1371 0548 1300
1371 0548 1300
Standard chain
548
16 B-1
25.400
17.02
25.40
25.60
15.88
8.28
21.0
36.1
46.5
9.0
3.00
25.4
41.5
28.6
23-17-04-06
73151190
1371 0563 1300
1371 0563 1300
Standard chain
563
20 B-1
31.750
19.56
29.00
29.20
19.05
10.19
26.4
43.2
55.8
9.0
3.75
31.8
46.0
30.5
23-17-04-06
73151190
1371 0596 1300
1371 0596 1300
Standard chain
596
24 B-1
38.100
25.40
37.90
38.20
25.40
14.63
33.4
53.4
71.1
11.0
5.00
38.1
60.0
41.0
23-17-04-06
73151190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表