您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Surface elements - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Surface elements, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/flaechenelemente_zubehoer/fl_elemente.prj},{NB=4018584_(10x10)#Flelement_Makrolon_klar_2},{ARTIKEL=Flächenelemente},{TYPE=Makrolon},{TYPEHELP=Makrolon},{BESTHELP=4018584},{ST=2},{AUSF=klar},{AUSFHELP=klar},{L=10},{B=10},{MG=3,05 x 2,05},{LMAX=3050},{BMAX=2050},{LMIN=10},{BMIN=10},{HINWEISVPE=Keine},{GEWICHTF=2.400},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{WARTUNGSINTVALL=Keine Notwendigkeit},{ECLASS80=23-36-02-90},{WARENNUMMER=76109090}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
ST
Thickn.
[mm]
AUSF
Version
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
calculated Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
[mm]
WARTUNGSINTVALL
Maintenance interval for the item
[mm]
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4018584_(10x10)# Flächene...
Surface elements
macrolon
4018584_(10x10)
2
Transparent
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018585_(10x10)# Flächene...
Surface elements
macrolon
4018585_(10x10)
3
smoked glas
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018586_(10x10)# Flächene...
Surface elements
macrolon
4018586_(10x10)
4
Transparent
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018587_(10x10)# Flächene...
Surface elements
macrolon
4018587_(10x10)
4
smoked glas
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018576_(10x10)# Flächene...
Surface elements
macrolon
4018576_(10x10)
6
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018579_(10x10)# Flächene...
Surface elements
macrolon
4018579_(10x10)
6
smoked glas
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018578_(10x10)# Flächene...
Surface elements
macrolon
4018578_(10x10)
10
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018582_(10x10)# Flächene...
Surface elements
Acrylic Glass
4018582_(10x10)
4
Transparent
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018595_(10x10)# Flächene...
Surface elements
Acrylic Glass
4018595_(10x10)
5
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018575_(10x10)# Flächene...
Surface elements
Acrylic Glass
4018575_(10x10)
6
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012575_(10x10)# Flächene...
Surface elements
Acrylic Glass
4012575_(10x10)
6
smoked glas
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018577_(10x10)# Flächene...
Surface elements
Acrylic Glass
4018577_(10x10)
10
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012576_(10x10)# Flächene...
Surface elements
Trespa
4012576_(10x10)
6
Brown
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012586_(10x10)# Flächene...
Surface elements
Trespa
4012586_(10x10)
6
grey
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012587_(10x10)# Flächene...
Surface elements
Trespa
4012587_(10x10)
10
grey
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018570_(10x10)# Flächene...
Surface elements
Koematex
4018570_(10x10)
6
White
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018571_(10x10)# Flächene...
Surface elements
Koematex
4018571_(10x10)
8
White
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018572_(10x10)# Flächene...
Surface elements
Koematex
4018572_(10x10)
10
White
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012579_(10x10)# Flächene...
Surface elements
multiplex
4012579_(10x10)
30
natural
Keine
0.003
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4015573_(10x10)# Flächene...
Surface elements
Aluminium
4015573_(10x10)
2
anodised natural colour
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012582_(10x10)# Flächene...
Surface elements
table top
4012582_(10x10)
22
grey, plastic-coated, ban...
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012577_(10x10)# Flächene...
Surface elements
laminate
4012577_(10x10)
6
anodised natural colour
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012511_(10x10)# Flächene...
Surface elements
MD chip board
4012511_(10x10)
6
natural
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012512_(10x10)# Flächene...
Surface elements
MD chip board
4012512_(10x10)
8
natural
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4016576_(10x10)# Flächene...
Surface elements
perforated Plate
4016576_(10x10)
1
Rundloch, versetzten Reih...
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表