您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
SWK/BK - Safety Coupling with conical clamping hub - metal bellow version
StS Coupling GmbH
Safety Couplings – Slipping Clutches
Powered by
CAD模型選擇
{sts/safety_couplings/swk_bk_asmtab.prj},{NB=SWK/BK-10-69-5-5-2Nm-1(2-0)},{SIZE=10},{TKN=1},{TKN1=2},{TKN2=0},{L=69},{LL=69,79},{D=50},{N=1},{D1=5.0},{D2=5.0},{DN=41},{L1=16},{AW=0.8},{S=M4},{TA=4.5},{J=0.8},{NMAX=11800},{MAT1=Steel},{MAT2=Stainless steel},{MAT3=aluminum / steel},{CTN=84836020},{D1MIN=5},{D1MAX=14},{D2MIN=5},{D2MAX=14},{TKN1MIN=2.000},{TKN1MAX=5.000},{TKN2MIN=5.000},{TKN2MAX=10.000},{XTKN=1,2},{DSCREW=4},{LSCREW=8},{PPATH=parts/swk_bk/swk_bk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Size
ⁿ/ₐ
D
Outside diameter
[mm]
DN
Hub diameter
[mm]
L1
Basic dimension
[mm]
AW
Disengagement travel
[mm]
S
Screw (ISO 4017)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm²]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material
ⁿ/ₐ
MAT2
Material for bellow
ⁿ/ₐ
MAT3
Material for hub
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
SWK/BK-10-69-5-5-2Nm-1
10
50
41
16
0.8
M4
4.5
0.8
11800
0.30
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-30-85-9-9-5Nm-1
30
65
53
17
1.2
M4
4.5
3.1
9600
0.80
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-60-100-12-12-15Nm-...
60
80
65
24
1.2
M6
16.0
7.6
8150
1.50
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-80-115-20-15-15Nm-...
80
95
80
21
1.8
M6
16.0
18.0
6200
2.00
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-150-115-20-15-25Nm...
150
95
80
21
1.8
M6
16.0
20.0
6200
2.00
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-200-126-20-20-50Nm...
200
110
85
26
1.8
M6
16.0
32.0
5800
3.20
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-300-135-25-25-70Nm...
300
120
110
30
1.8
M8
36.0
64.0
5250
5.50
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-500-150-30-30-80Nm...
500
130
122
30
1.8
M8
36.0
170.0
4450
7.20
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-800-234-30-30-260N...
800
170
140
50
2.0
M16
300.0
530.0
3370
19.00
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-1300-234-30-30-450...
1300
170
140
50
2.0
M16
300.0
550.0
3370
20.00
Steel
Stainless steel
Aluminum / steel
84836020
SWK/BK-1600-250-30-30-500...
1600
195
140
55
2.0
M16
300.0
600.0
2950
22.00
Steel
Stainless steel
Aluminum / steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SWK/NB - Safety Coupling with clamping hub - metal bellow version
StS Coupling GmbH
10.02.2021
KBK/BKI - Safety Coupling with Collet Clamp and Inner Cone
KBK Antriebstechnik
26.11.2019
SWK/EN - Safety Coupling with clamping-hub - elastomer version
StS Coupling GmbH
24.02.2021
WKE-D/ST - Torsionally Flexible Coupling - steel version
StS Coupling GmbH
24.02.2021
KBK/BIK - Safety Coupling with Inner Cone and Collet Clamp
KBK Antriebstechnik
26.11.2019
SWK/NK - Safety Coupling with conical clamping hub - metal bellow version
StS Coupling GmbH
10.02.2021
SWK/LB - Safety Coupling with conical clamping hub
StS Coupling GmbH
10.02.2021
SWK/LK - Safety Coupling with conical clamping hub
StS Coupling GmbH
10.02.2021
SWK/LL - Safety Coupling with conical clamping hub
StS Coupling GmbH
10.02.2021
SWK/BN - Safety Coupling with clamping hub - metal bellow version
StS Coupling GmbH
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表