您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
T-BL / T-BL-X - SAE-T-Block - Companion
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Blocks
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_blocke/sae_t_block_companion.prj},{NB=T-BL-308-308-CR3(H)},{PL=3000},{NDM=3},{TYPX=308-308},{MAT=S},{MBX=160},{SPRE=N},{LODLEVEL=H},{BX=73},{CX=106.4},{DX=135},{E1X=61.9},{E2X=61.9},{FX=160},{GX=160},{S1X=80.0},{MX=16},{MASSX=19.77},{ZTN=73071990},{PDF=Download},{LINK=Webpage}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E1
[mm]
E2
[mm]
F
[mm]
G
[mm]
S1
[mm]
M
Thread
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
T-BL-301-301-CR3
3000
1/2
Chrome3 Coated
350
13
38.1
55
17.5
17.5
70
50
25.0
M 8
1.40
73071990
T-BL-302-302-CR3
3000
3/4
Chrome3 Coated
350
19
47.6
65
22.3
22.3
75
55
27.5
M 10
1.80
73071990
T-BL-303-303-CR3
3000
1
Chrome3 Coated
320
25
52.4
70
26.2
26.2
80
60
30.0
M 10
2.12
73071990
T-BL-304-304-CR3
3000
1 1/4
Chrome3 Coated
280
32
58.7
80
30.2
30.2
90
70
35.0
M 10
3.11
73071990
T-BL-305-305-CR3
3000
1 1/2
Chrome3 Coated
210
38
69.9
95
35.7
35.7
110
85
42.5
M 12
5.53
73071990
T-BL-306-306-CR3
3000
2
Chrome3 Coated
210
50
77.8
110
42.9
42.9
120
100
50.0
M 12
7.86
73071990
T-BL-307-307-CR3
3000
2 1/2
Chrome3 Coated
175
63
88.9
110
50.8
50.8
160
120
60.0
M 12
11.60
73071990
T-BL-308-308-CR3
3000
3
Chrome3 Coated
160
73
106.4
135
61.9
61.9
160
160
80.0
M 16
19.77
73071990
T-BL-309-309-CR3
3000
3 1/2
Chrome3 Coated
35
89
120.7
150
69.9
69.9
160
145
72.5
M 16
16.20
73071990
T-BL-601-601-CR3
6000
1/2
Chrome3 Coated
420
13
40.5
60
18.2
18.2
90
50
25.0
M 8
1.86
73071990
T-BL-602-602-CR3
6000
3/4
Chrome3 Coated
420
19
50.8
70
23.8
23.8
72
55
32.0
M 10
1.70
73071990
T-BL-603-603-CR3
6000
1
Chrome3 Coated
420
23
57.2
82
27.8
27.8
90
64
37.0
M 12
3.12
73071990
T-BL-604-604-CR3
6000
1 1/4
Chrome3 Coated
420
30
66.6
96
31.8
31.8
100
72
41.0
M 14
4.42
73071990
T-BL-605-605-CR3
6000
1 1/2
Chrome3 Coated
420
38
79.3
110
36.5
36.5
107
100
50.0
M 16
7.50
73071990
T-BL-606-606-CR3
6000
2
Chrome3 Coated
420
50
96.8
133
44.5
44.5
135
107
64.0
M 20
11.38
73071990
T-BL-607-607-CR3
6000
2 1/2
Chrome3 Coated
420
62
123.8
180
58.8
58.8
180
155
77.5
M 24
32.49
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表