您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
T38 - Threaded stud M1 / SM1
KVT Fastening
bigHead®
Threaded stud M1 / SM1
Powered by
CAD模型選擇
{kvt/bighead/gewindebolzen_m1_sm1/m1_sm1_t38.prj},{NB=KVT M1/T38-M8x20},{IDNR=},{BZC=M1/T38-M8x20},{DXL=M8 x 20mm},{D=M8},{NDM=8},{KDM=6.466},{L=20},{W=Stahl, verzinkt},{K=38 x 15},{DP=1.200},{DP1=1.500},{RP1=5.900},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
W
Material
ⁿ/ₐ
K
Square head
[mm]
KVT M1/T38-M4x12
M1/T38-M4x12
M4 x 12mm
M4
12
Steel, galvanized
38 x 15
KVT M1/T38-M4x16
M1/T38-M4x16
M4 x 16mm
M4
16
Steel, galvanized
38 x 15
KVT M1/T38-M4x20
M1/T38-M4x20
M4 x 20mm
M4
20
Steel, galvanized
38 x 15
KVT M1/T38-M4x25
M1/T38-M4x25
M4 x 25mm
M4
25
Steel, galvanized
38 x 15
KVT M1/T38-M5x16
M1/T38-M5x16
M5 x 16mm
M5
16
Steel, galvanized
38 x 15
KVT M1/T38-M5x20
M1/T38-M5x20
M5 x 20mm
M5
20
Steel, galvanized
38 x 15
KVT M1/T38-M5x25
M1/T38-M5x25
M5 x 25mm
M5
25
Steel, galvanized
38 x 15
KVT M1/T38-M6x12
M1/T38-M6x12
M6 x 12mm
M6
12
Steel, galvanized
38 x 15
KVT M1/T38-M6x16
M1/T38-M6x16
M6 x 16mm
M6
16
Steel, galvanized
38 x 15
KVT M1/T38-M6x20
M1/T38-M6x20
M6 x 20mm
M6
20
Steel, galvanized
38 x 15
KVT M1/T38-M6x25
M1/T38-M6x25
M6 x 25mm
M6
25
Steel, galvanized
38 x 15
KVT M1/T38-M6x30
M1/T38-M6x30
M6 x 30mm
M6
30
Steel, galvanized
38 x 15
KVT M1/T38-M6x40
M1/T38-M6x40
M6 x 40mm
M6
40
Steel, galvanized
38 x 15
KVT M1/T38-M6x50
M1/T38-M6x50
M6 x 50mm
M6
50
Steel, galvanized
38 x 15
KVT M1/T38-M6x60
M1/T38-M6x60
M6 x 60mm
M6
60
Steel, galvanized
38 x 15
KVT M1/T38-M6x75
M1/T38-M6x75
M6 x 75mm
M6
75
Steel, galvanized
38 x 15
KVT M1/T38-M6x100
M1/T38-M6x100
M6 x 100mm
M6
100
Steel, galvanized
38 x 15
KVT M1/T38-M8x20
M1/T38-M8x20
M8 x 20mm
M8
20
Steel, galvanized
38 x 15
KVT M1/T38-M8x30
M1/T38-M8x30
M8 x 30mm
M8
30
Steel, galvanized
38 x 15
KVT M1/T38-M8x40
M1/T38-M8x40
M8 x 40mm
M8
40
Steel, galvanized
38 x 15
KVT M1/T38-M8x50
M1/T38-M8x50
M8 x 50mm
M8
50
Steel, galvanized
38 x 15
KVT M1/T38-M10x25
M1/T38-M10x25
M10 x 25mm
M10
25
Steel, galvanized
38 x 15
KVT M1/T38-M10x30
M1/T38-M10x30
M10 x 30mm
M10
30
Steel, galvanized
38 x 15
KVT M1/T38-M10x50
M1/T38-M10x50
M10 x 50mm
M10
50
Steel, galvanized
38 x 15
KVT SM1/T38-M4x12
SM1/T38-M4x12
M4 x 12mm
M4
12
Stainless steel
38 x 15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
T38 / ST38 - Threaded socket F2 / SF2
KVT Fastening
22.12.2023
T40 - Threaded stud M1 / SM1
KVT Fastening
22.12.2023
B15 - Threaded stud M1 / SM1
KVT Fastening
22.12.2023
B32 - Threaded stud M1 / SM1
KVT Fastening
22.12.2023
FH4 - Self-clinching stud
KVT Fastening
22.12.2023
B / BS - Self-clinching nut
KVT Fastening
22.12.2023
HFH, HFHS - Self-clinching stud
KVT Fastening
22.12.2023
RTSN - Blind-rivet nut, knurled shank, type RTSN
KVT Fastening
22.12.2023
MULTISERT® - Threaded inserts without head diameter
KVT Fastening
22.12.2023
M7 / SM7 - 45° -19 Loop - Bow
KVT Fastening
22.12.2023
SKC - Keyhole standoff
KVT Fastening
22.12.2023
TRISERT ® - stainless Steel V2A - Threaded inserts for light metals and pla...
KVT Fastening
22.12.2023
RC 4404F 1.4404 - Blind-rivet nut, knurled shank, type RC
KVT Fastening
22.12.2023
MB 600 - Sealing Plug MB
KVT Fastening
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表