您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
T4130012081-000
TE Connectivity
Connectors
Circular Connectors_new
Standard Circular Connectors
M12 Panel Mount Solder Cups
Powered by
CAD模型選擇
{teconnectivity/connectors/circular_connectors_new/standard_circular_connectors/m12_panel_mount_solder_cups/t4130012081_000.prj},{NB=T4130012081-000},{PN=T4130012081-000},{SHELLSIZE=18},{NUMBEROFPOSITIONS=8},{NUMBEROFPOWERPOSITIONS=0},{NUMBEROFSIGNALPOSITIONS=8},{OPERATINGVOLTAGEVAC=30},{OPERATINGVOLTAGEVDC=30},{CONTACTCURRENTRATINGMAXA=2},{PACKAGINGQUANTITY=1},{SHA256=cyX5r4HfwU1OU+GGS1VcvuY124MG/Fz4GkTxRoBbS3g=},{INAME=T41300120812d000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ASSEMBLYTYPE
Assembly Type
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
SHELLSIZE
Shell Size
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
SHELLTYPE
Shell Type
ⁿ/ₐ
ACCESSORYCOLOR
Accessory Color
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFPOWERPOSITIONS
Number of Power Positions
ⁿ/ₐ
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
ⁿ/ₐ
KEYINGPOLARIZEDPOSITIONLOCATIONS
Keying & Polarized Position Locations
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
OPERATINGVOLTAGEVDC
Operating Voltage
[VDC]
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
SHELLMATERIAL
Shell Material
ⁿ/ₐ
INSULATIONMATERIAL
Insulation Material
ⁿ/ₐ
ORINGMATERIAL
O-Ring Material
ⁿ/ₐ
ENVIRONMENTALPROTECTION
Environmental Protection
ⁿ/ₐ
PERIPHERALSEALMATERIAL
Peripheral Seal Material
ⁿ/ₐ
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
REVERSEGENDER
Reverse Gender
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
POLARIZATIONCODE
Polarization Code
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
WIRESIZEAWG
Wire Size
[AWG]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
[F]
IPWATERSEALINGLEVEL
IP Water Sealing Level
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
T4130012081-000
T4130012081-000
T4130012081-000
M12,REAR MOUNT,MALE, A,8P...
Electrical Connector
Connector
Wire-to-Panel
Yes
Printed Circuit Board
18
No
Plug
Metal
Black
8
0
8
Yes
A
No
A
30
30
Nickel
Copper Alloy
Polyamide 66 GF25
Silicone
IP67
Silicone
Elastomer Sealed
2
Reverse
Male
A
Keyed
26 - 24
-40 - 85, -40 - 85
-40 - 185, -40 - 185
IP67
Signal
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表