您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
TEL
Nansin
Standard Caster (Plate type)
TEL
Powered by
CAD模型選擇
{nansin/standard_caster_plate_type/tel/tel_asmtab.prj},{NB=TEL-100 RL},{ORDERNO=TEL-100 RL},{WM=Rubber},{AL=500},{AL2=51},{SF=10.50},{TSF=22.50},{WD=100},{WW=25},{H=122.0},{A=82},{B=40},{A1=-},{B1=-},{X=100},{Y=58},{P=9.0},{TR=(R86)},{E=32},{BODY=100},{PLATE=100},{WHEEL=100RL},{VER=1},{PPATH=parts/tel_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
TSF
Turning Starting Force
[daN]
WD
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
A1
Mounting Pitch
[mm]
B1
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
TR
Turning Radius
[mm]
E
Eccentricity
[mm]
TEL-65 RL
TEL-65 RL
Rubber
350
36
7.35
15.75
65
20
80.5
56
28
-
-
70
42
6.3
(R59)
25
TEL-65 TP
TEL-65 TP
Elastomer
400
41
4.80
14.40
65
21
80.5
56
28
-
-
70
42
6.3
(R59)
25
TEL-65 NL
TEL-65 NL
Nylon, White
400
41
4.20
8.40
65
20
80.5
56
28
-
-
70
42
6.3
(R59)
25
TEL-75 RL
TEL-75 RL
Rubber
400
41
8.40
18.00
75
20
92.5
56
28
-
-
70
42
6.3
(R68)
30
TEL-75 TP
TEL-75 TP
Elastomer
400
41
6.00
18.00
75
20
92.5
56
28
-
-
70
42
6.3
(R68)
30
TEL-75 NL
TEL-75 NL
Nylon, White
500
51
5.25
10.50
75
20
92.5
56
28
-
-
70
42
6.3
(R68)
30
TEL-100 RL
TEL-100 RL
Rubber
500
51
10.50
22.50
100
25
122.0
82
40
-
-
100
58
9.0
(R86)
32
TEL-100 NM
TEL-100 NM
Nylon, White
600
61
6.30
12.60
100
25
122.0
82
40
-
-
100
58
9.0
(R86)
32
TEL-100 UM
TEL-100 UM
Urethane
600
61
8.10
14.40
100
25
122.0
82
40
-
-
100
58
9.0
(R86)
32
TEL-100 TP
TEL-100 TP
Elastomer
600
61
10.80
25.20
100
27
122.0
82
40
-
-
100
58
9.0
(R86)
32
TEL-100 TB
TEL-100 TB
Elastomer (With Bearing)
600
61
7.20
25.20
100
27
122.0
82
40
-
-
100
58
9.0
(R86)
32
TEL-125 RL
TEL-125 RL
Rubber
600
61
10.80
27.00
125
25
148.0
84
40
80
40
100
58
8.8
(R99)
33
TEL-125 TP
TEL-125 TP
Elastomer
600
61
9.00
25.20
125
27
148.0
84
40
80
40
100
58
8.8
(R99)
33
TEL-125 TB
TEL-125 TB
Elastomer (With Bearing)
600
61
5.40
25.20
125
27
148.0
84
40
80
40
100
58
8.8
(R99)
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
415ER
Hammer Caster
13.09.2022
TEL S-1, S-2 Stopper
Nansin
19.03.2019
STM
Nansin
19.03.2019
STC
Nansin
19.03.2019
KEL
Nansin
19.03.2019
TCM S-1 Stopper
Nansin
19.03.2019
SU-TEL
Nansin
19.03.2019
CMGJ - Casters - Medium Load -Swivel-
Misumi
04.06.2021
420G
Hammer Caster
13.09.2022
CSMJU - Casters - Stainless Steel Type - Swivel Type
Misumi
04.06.2021
420E
Hammer Caster
13.09.2022
Modèle 38-10 - Roulette charge moyenne pivotante ou fixe, à platine
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
STH
Nansin
19.03.2019
STM S-7 Stopper
Nansin
19.03.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表