您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
TEV-..LR/SR - Male adaptor T fittings, sealing edge form B acc. DIN 3852-2
EXMAR
Tube fittings
Male adaptor fittings
Male adaptor T fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/male_stud_fittings/equal_tees_male/tev_lr_sr.prj},{NB=TEV-28LR 1.1 708.3702.850.20},{TYPE=TEV-28LR 1.1},{MATNR=708.3702.850.20},{SERIE=L},{PN=250},{D1=28},{DGEWINDE=23},{G=1},{M1=36x2.0},{L1=47.5},{L2=30.5},{L3=30.0},{L4=18.0},{SW1=41},{SW2=36},{E=23.0},{KG=544}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
TEV-22LR 3.4 708.3702.768...
TEV-22LR 3.4
708.3702.768.20
L
250
22
3/4
30x2.0
44.5
27.5
26.0
16.0
36
27
18.0
381
TEV-28LR 1.1 708.3702.850...
TEV-28LR 1.1
708.3702.850.20
L
250
28
1
36x2.0
47.5
30.5
30.0
18.0
41
36
23.0
544
TEV-42LR 3.2 708.3702.992...
TEV-42LR 3.2
708.3702.992.20
L
250
42
1 1/2
52x2.0
63.5
40.0
39.0
22.0
60
50
36.0
1408
TEV-20SR 3.4 708.3702.704...
TEV-20SR 3.4
708.3702.704.30
S
420
20
3/4
30x2.0
49.5
26.5
26.0
16.0
36
27
16.0
499
TEV-38SR 3.2 708.3702.953...
TEV-38SR 3.2
708.3702.953.30
S
420
38
1 1/2
52x2.0
74.0
41.0
39.0
22.0
60
50
32.0
1722
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表