您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Thermocouple Miniature K type 1 Pair
COSMOTEC
Feedthrough
Thermocouple
Thermocouple K Type
Thermocouple Miniature K type
Powered by
CAD模型選擇
{cosmotec/feedthrough/thermocouple/thermocouple_k_type/thermocouple_miniature_k_type/thermocouple_miniature_k_type_1_pair_asmtab.prj},{NB=C70TCK1},{CNSORDERNO=C70TCK1},{PC=11834},{MAT=SUS304},{STD=ICF70},{NOP=2},{A=70},{B=12.7},{C=82},{D=37},{E=108.5},{SET=None},{VER=2},{PPATH=thermocouple_miniature_k_type_1_pair_parts/thermocouple_miniature_k_type_1_pair_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
STD
Standard Size
ⁿ/ₐ
NOP
Number of poles
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
SET
Accessory set
ⁿ/ₐ
N16TCK1
N16TCK1
11822
SUS304
NW/KF16
2
30
6.0
74
45
100.5
None
N25TCK1
N25TCK1
11833
SUS304
NW/KF25
2
40
6.0
82
37
108.0
None
N40TCK1
N40TCK1
11836
SUS304
NW/KF40
2
55
6.0
82
37
108.0
None
C34TCK1
C34TCK1
10034
SUS304
ICF34
2
34
7.5
71
48
97.3
None
C70TCK1
C70TCK1
11834
SUS304
ICF70
2
70
12.7
82
37
108.5
None
F20TCK1
F20TCK1
11891
SUS304
VF20
2
80
8.0
84
35
110.5
None
G20TCK1
G20TCK1
11892
SUS304
VG20
2
80
8.0
84
35
110.5
None
F25TCK1
F25TCK1
11911
SUS304
VF25
2
90
8.0
84
35
110.5
None
G25TCK1
G25TCK1
11912
SUS304
VG25
2
90
8.0
84
35
110.5
None
F40TCK1
F40TCK1
11932
SUS304
VF40
2
105
10.0
84
35
110.5
None
G40TCK1
G40TCK1
11933
SUS304
VG40
2
105
10.0
84
35
110.5
None
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表