您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars 8M - HTD timing belt bars
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_8m.prj},{NB=51000026},{DESCRIPTION=8M 26},{CNSORDERNO=51000026},{Z=26},{DE=64.84},{L1=200},{L=200},{N=311},{KG=4.60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
51000018
8M 18
51000018
18
44.47
200
200
304
2.03
51000019
8M 19
51000019
19
47.01
200
200
305
2.30
51000020
8M 20
51000020
20
49.56
200
200
306
2.57
51000021
8M 21
51000021
21
52.11
200
200
307
2.88
51000022
8M 22
51000022
22
54.65
200
200
308
3.18
51000023
8M 23
51000023
23
57.20
200
200
309
3.52
51000024
8M 24
51000024
24
59.75
200
200
310
3.86
51000025
8M 25
51000025
25
62.29
200
200
310
4.23
51000026
8M 26
51000026
26
64.84
200
200
311
4.60
51000028
8M 28
51000028
28
69.93
200
200
312
5.40
51000030
8M 30
51000030
30
75.02
200
200
314
6.27
51000032
8M 32
51000032
32
80.12
200
200
315
7.20
51000034
8M 34
51000034
34
85.21
200
200
316
8.20
51000035
8M 35
51000035
35
87.76
200
200
317
8.71
51000036
8M 36
51000036
36
90.30
200
200
319
9.26
51000038
8M 38
51000038
38
95.40
200
200
320
10.39
51000040
8M 40
51000040
40
100.49
200
200
321
11.58
51000044
8M 44
51000044
44
110.68
200
200
325
14.16
51000048
8M 48
51000048
48
120.86
200
200
327
16.99
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表