您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys H 300 for taper bush for belt width 300 (3" = 76,2 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/taper_lock/t_belt_pulleys_for_taper_bushes_h300_asmtab.prj},{NB=T35205},{NAME=Timing belt pulley inch profile for taper bush TL 30 H 300/18F, TL2012},{DESCRIPTION=TL 30 H 300},{CNSORDERNO=T35205},{TYPE=18F},{MAT=St},{Z=30},{TAPERBUSH=2012},{HM=50},{DP=121.28},{DE=119.90},{DF=127},{DM=0},{DI=98.0},{F=84},{L=32},{R=26.0},{N=327},{I=111.0},{KG=3.21},{PPATH=t_belt_pulleys_for_taper_bushes_h_asmtpl.prj},{CNSORDERNO2=22300030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T41193
Timing belt pulley inch p...
TL 20 H 300
T41193
18F
St
20
1615
42
80.85
79.48
87
0
64.5
84
38
23.0
315
1.22
T35197
Timing belt pulley inch p...
TL 21 H 300
T35197
18F
St
21
1615
42
84.89
83.52
91
0
65.0
84
38
23.0
316
1.52
T35198
Timing belt pulley inch p...
TL 22 H 300
T35198
18F
St
22
1615
42
88.94
87.56
93
0
67.0
84
38
23.0
317
1.80
T35199
Timing belt pulley inch p...
TL 23 H 300
T35199
18F
St
23
1615
42
92.98
91.61
97
0
70.0
84
38
23.0
318
2.04
T35200
Timing belt pulley inch p...
TL 24 H 300
T35200
18F
St
24
1615
42
97.02
95.65
103
0
73.5
84
38
23.0
320
2.29
T35201
Timing belt pulley inch p...
TL 25 H 300
T35201
18F
St
25
1615
42
101.06
99.69
106
0
77.0
84
38
23.0
321
2.54
T35202
Timing belt pulley inch p...
TL 26 H 300
T35202
18F
St
26
1615
42
105.11
103.73
111
0
82.0
84
38
23.0
322
2.73
T35203
Timing belt pulley inch p...
TL 27 H 300
T35203
18F
St
27
2012
50
109.15
107.78
115
0
85.0
84
32
26.0
323
2.54
T35204
Timing belt pulley inch p...
TL 28 H 300
T35204
18F
St
28
2012
50
113.19
111.82
119
0
90.5
84
32
26.0
325
2.68
T35205
Timing belt pulley inch p...
TL 30 H 300
T35205
18F
St
30
2012
50
121.28
119.90
127
0
98.0
84
32
26.0
327
3.21
T35206
Timing belt pulley inch p...
TL 32 H 300
T35206
18F
St
32
2517
60
129.36
127.99
135
0
106.0
84
45
19.5
328
3.58
T35207
Timing belt pulley inch p...
TL 36 H 300
T35207
18F
St
36
2517
60
145.53
144.16
152
0
121.0
84
45
19.5
334
4.99
T35208
Timing belt pulley inch p...
TL 40 H 300
T35208
18F
St
40
2517
60
161.70
160.33
168
0
138.0
84
45
19.5
338
6.50
T35209
Timing belt pulley inch p...
TL 44 H 300
T35209
19F
St
44
2517
60
177.87
176.50
184
119
152.0
86
45
20.5
339
7.55
T35210
Timing belt pulley inch p...
TL 48 H 300
T35210
19F
St
48
2517
60
194.04
192.67
200
119
169.0
86
45
20.5
342
8.66
T35211
Timing belt pulley inch p...
TL 60 H 300
T35211
20
GG
60
2517
60
242.55
241.18
0
119
223.0
86
45
20.5
0
7.42
T35212
Timing belt pulley inch p...
TL 72 H 300
T35212
20
GG
72
2517
60
291.06
289.69
0
119
270.0
86
45
20.5
0
9.33
T35213
Timing belt pulley inch p...
TL 84 H 300
T35213
20
GG
84
2517
60
339.57
338.20
0
119
320.0
86
45
20.5
0
11.19
T35214
Timing belt pulley inch p...
TL 96 H 300
T35214
20
GG
96
3030
75
388.08
386.71
0
150
362.0
86
76
5.0
0
17.96
T35215
Timing belt pulley inch p...
TL 120 H 300
T35215
20
GG
120
3030
75
485.10
483.73
0
150
460.0
86
76
5.0
0
22.23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表